Side Discharge single fan 4-5 HP
38VS
Refrigerant: R-410A
Type of outdoor unit: Side discharge
Capacity: 4/5 HP
Compact design for flexible application in small or narrow spaces
- Compressor type: Twin Rotary
- Maximum number of IDU: 8
- Compatible with all Carrier Indoor Units & Controls
![carrier-XCT-logo](https://images.carriercms.com/image/upload/h_50,c_lfill,q_auto,f_auto/v1618067828/carrier/commercial-hvac-asia/logos/carrier-XCT-logo.jpg)
Easy installation
- 2 faces - 4 handles : easy to carry
- '888' Test panel
- 4-way pipe connection : easy to install
- Lower to 90 kg net weight
- Compact design with only 0,35m2 footprint
- Limited refrigerant charge with 3.3 kg
- Brings higher efficiency to running partial load
- Superior comfort with an aerodynamics fan
- Lowers sound level by 3dB(A)
Easy installation
- 2 faces - 4 handles : easy to carry
- '888' Test panel
- 4-way pipe connection : easy to install
- Lower to 90 kg net weight
- Compact design with only 0,35m2 footprint
- Limited refrigerant charge with 3.3 kg
- Brings higher efficiency to running partial load
- Superior comfort with an aerodynamics fan
- Lowers sound level by 3dB(A)