TUI Cruises - Marine


Project description
Background
TUI Cruises was faced with an aging four chiller plant aboard the Mein Schiff 1 cruise ship. They needed a comprehensive, reliable solution that would provide the required cooling, make maintenance easier, keep redundancy, and save energy.
TUI turned to the experts at Carrier Marine & Offshore, who replaced two of the four chillers with the latest 19XR AquaEdge technology, each with a capacity of 4.5 MW. Carrier also installed variable speed drives on the chilled water and cooling pumps, and designed a custom chiller plant control to optimally stage the chillers and the pump speeds. Finally, Carrier installed an i-Vu® web-based user interface to provide intuitive control, monitoring, and data collection for the whole system.

- Lower fuel consumption due to higher chiller efficiency
- Optimized plant operation and data tracking for predictive maintenance
- Turnkey solution by Carrier experts, including system configuration, installation, and commissioning
- Variable speed pumps provide additional savings while maintaining constant guest comfort
- 2x 19XR AquaEdge™ centrifugal chillers
- Comfort Controller 6400
- CHILLERVISOR System Manager III
- Touch Pilot™ operator interface
- I-Vu® web-based system user interface
The project presented a number of specific challenges:
- Efficiency - after installation, the chiller plant is consuming, on average, 32% fewer kWh, after allowing for variations in seawater temperature, outside air temperature, and relative humidity*;
- Functional redundancy - prior to the plant upgrade, it was typical to have three of four chillers running to maintain cooling. After the upgrade, cooling is normally accomplished with only the two new chillers, reserving the two existing chillers as back up;
- Optimal chiller plant control - by installing a customized chiller plant control and variable speed pumps, the system automatically maintains precise comfort while minimizing energy;
- Project management and engineering support - Carrier expertise to design and program the system, along with installation and commissioning.