Skip to main content

Airovision® - Air handling unit
39CP-L/H/C

Air flow : 1 000-30 000 m³/h

The range of 39CP-L/H/C air handling units is the latest generation of AHUs developed to meet the EN 1886 and EN13053 standards, integrating the most innovative components (filters, recovery units, fans, electric motors, etc.). Designed with a green building approach, the 39CP-L/H/C unit can play a part in achieving green building labels.

  • AHU for all applications
  • Designed to conform to standards
  • EN 13053 and EN 1886
  • For all service sector, industry and healthcare applications
  • Installation and commissioning are fast and simple
  • Possibility of hygienic certification according VDI6022-1: 2018

  • 9 sizes to handle air flow rates from 1 000 to 30 000 m3/h
  • Available in a single or dual-flow version
  • 39CP-L for service sector applications / 39CP-H and 39CP-C for all applications
  • Horizontally-mounted version for installation indoors or outdoors with a roof and accessories to protect it from the weather
  • Wide range of functions and options available allow fully customized solutions for all applications and all air volumes

Casing

  • Double skin panels with 50mm mineral wool insulation
  • Moulded high strength bi-component polyurethane gaskets
  • Inside is perfectly smooth and even
  • Doors hung on high quality frames

Filters

  • Wide range of filter efficiencies, technologies and dimensions
  • On sizes 150 to 1350, compact filters are available to optimize energy consumption

Plate recovery unit

  • 3 efficiencies levels from 60% to 85%
  • Plate heat exchangers equipped with a total bypass on fresh air and access door to the servomotor
  • Condensate drain pan on exhaust air side

Rotary heat recovery system

  • 3 efficiency levels from 75% to 85%
  • Corrugated aluminum exchange medium
  • Adjustable midway and peripheral gasket to guarantee a minimum leak flow rate
  • Lateral inspection panel
  • Constant speed gear motor
  • Maintenance-free ball bearing

Electric heater

  • Shielded resistors in stainless steel scrolled finned tubes
  • Double insulation assembly
  • 2 safety thermostats

Fans

  • Forward-curved dual-inlet fan
  • Backward-curved dual-inlet fan
  • Steel scroll and impeller
  • Assembly on anti-vibration frame
  • Metal impeller plug fan turbine with AC motor

Sound attenuator

  • Different lengths of baffle depending on the required attenuation
  • Mineral wool of different densities
  • Galvanized panels

Standalone production steam humidifier

  • Aluminum steam distributor
  • Steamer with electrical cabinet and controller (IP20)
  • Proportional or on/off control
  • Duct/cylinder connection
  • Temperature regulation
  • Humidification and dehumidification regulation
  • Fan management
  • Filter fouling management
  • Single-zone air quality management
  • Water coils
  • Electric heater
  • Steam humidifier
  • Management of cooling modes
  • Management of frost protection faults
  • Fire protection
  • Communication board
  • 9 sizes to handle air flow rates from 1 000 to 30 000 m3/h
  • Available in a single or dual-flow version
  • 39CP-L for service sector applications / 39CP-H and 39CP-C for all applications
  • Horizontally-mounted version for installation indoors or outdoors with a roof and accessories to protect it from the weather
  • Wide range of functions and options available allow fully customized solutions for all applications and all air volumes

Casing

  • Double skin panels with 50mm mineral wool insulation
  • Moulded high strength bi-component polyurethane gaskets
  • Inside is perfectly smooth and even
  • Doors hung on high quality frames

Filters

  • Wide range of filter efficiencies, technologies and dimensions
  • On sizes 150 to 1350, compact filters are available to optimize energy consumption

Plate recovery unit

  • 3 efficiencies levels from 60% to 85%
  • Plate heat exchangers equipped with a total bypass on fresh air and access door to the servomotor
  • Condensate drain pan on exhaust air side

Rotary heat recovery system

  • 3 efficiency levels from 75% to 85%
  • Corrugated aluminum exchange medium
  • Adjustable midway and peripheral gasket to guarantee a minimum leak flow rate
  • Lateral inspection panel
  • Constant speed gear motor
  • Maintenance-free ball bearing

Electric heater

  • Shielded resistors in stainless steel scrolled finned tubes
  • Double insulation assembly
  • 2 safety thermostats

Fans

  • Forward-curved dual-inlet fan
  • Backward-curved dual-inlet fan
  • Steel scroll and impeller
  • Assembly on anti-vibration frame
  • Metal impeller plug fan turbine with AC motor

Sound attenuator

  • Different lengths of baffle depending on the required attenuation
  • Mineral wool of different densities
  • Galvanized panels

Standalone production steam humidifier

  • Aluminum steam distributor
  • Steamer with electrical cabinet and controller (IP20)
  • Proportional or on/off control
  • Duct/cylinder connection
  • Temperature regulation
  • Humidification and dehumidification regulation
  • Fan management
  • Filter fouling management
  • Single-zone air quality management
  • Water coils
  • Electric heater
  • Steam humidifier
  • Management of cooling modes
  • Management of frost protection faults
  • Fire protection
  • Communication board
carrier-video-screenshot-39cp
39CP-L/H/C, a tailor-made solution
to improve your indoor air quality

39CP-L/H/C is a tailor-made air handling unit for your applications, available in 9 sizes with a maximized air flow range from 1 000m3/h to 30 000 m3/h. The unit is composed of the latest innovative technologies to provide comfort and a peace of mind for an healthier environment. The unit is also ready for VRF combination with the brand new XCT7.

Full modularity, total reliability, energy savings, high performance: discover the air handling unit with cutting-edge technologies able to deal with your specific needs.

Documents


You may also like


Works well with