42GWC
Hydronic Cassette Fan Coils
300 to 800 nominal cfm
The 42GWC series fan coil unit was developed for quiet operation. Engineered with advanced low-noise fan technology, it is manufactured with state-of-art craftsmanship, adopting a large fan wheel structure and NSK bearings.
With factory default settings for both the fan coil, the 42GWC fan coil unit is ready to operate by simply wiring the fan coil and thermostat.
- Airflow ranges from 300 to 800 cfm
- It is a compact unit only 298mm in height
- Four-way air distribution
- Quite running with anti-vibration pads of motor
- High efficiency
- Optimized designed 7 mm coil
- The filter inside the air return grille can be easily removed and washed
- The front panel and grill of the unit are designed with stylish appearance makes it suitable to match various room decorations
- High performance condensate drain pump inbuilt the unit
- Drain out the condensate water quietly
- Thermostat
- Room controller
- Two- or three-way electric control valve
- A large LCD screen thermostat
| 003 | 004 | 005 | 006 | 008 | |
| Airflow (m³/h) | |||||
| High | 540 | 680 | 850 | 2010 | 1360 |
| Medium | 430 | 540 | 680 | 810 | 1080 |
| Low | 350 | 440 | 550 | 660 | 880 |
| Cooling Capacity (W) | 3200 | 3700 | 5800 | 6600 | 8700 |
| Heating Capacity (W) | 4900 | 5800 | 9000 | 10200 | 13500 |
| Power Input AC Motor (W) | 36 | 48 | 50 | 60 | 102 |
| Power Input DC Motor (W) | 14 | 25 | 22 | 28 | 50 |
| Noise Level (dB(A)) | |||||
| High | 35 | 40 | 35 | 37 | 45 |
| Medium | 32 | 35 | 31 | 33 | 40 |
| Low | 29 | 31 | 27 | 29 | 35 |
| Water Flow (l/min) | 9.5 | 11 | 17 | 19.5 | 25 |
| Coil Rows | 2 | 2 | 2 | 2 | 3 |
| Water Pressure Drop (kPa) | 13 | 16 | 26 | 36 | 16 |
| Water Connection (inch) | 3/4 | 3/4 | 1 | 1 | 1 |
| Condensate Drain Pipe (mm) | 720*720 | 720*720 | 960*960 | 960*960 | 960*960 |
| Dimensions (mm) | |||||
| Length | 575 | 575 | 825 | 825 | 825 |
| Width | 575 | 575 | 825 | 825 | 825 |
| Height | 298 | 298 | 298 | 298 | 298 |
| Panel Weight (kg) | 2.5 | 2.5 | 5.0 | 5.0 | 5.0 |
| Unit Body Weight (kg) | 16.5 | 16.5 | 37.0 | 37.0 | 39.6 |
Note:
Cooling Conditions: 27CDB/19.5CWB entering air temperature, 7C entering water and 5Ctemperature rise.
Heating Conditions: 21c entering air temperature, 60C entering water temperature,the same water flow as the cooling conditions.
The noise is tested in the anechoic test room,measured with a fine audiometer located 1 meter away from the unit front panel and the unit bottom panel.
- Airflow ranges from 300 to 800 cfm
- It is a compact unit only 298mm in height
- Four-way air distribution
- Quite running with anti-vibration pads of motor
- High efficiency
- Optimized designed 7 mm coil
- The filter inside the air return grille can be easily removed and washed
- The front panel and grill of the unit are designed with stylish appearance makes it suitable to match various room decorations
- High performance condensate drain pump inbuilt the unit
- Drain out the condensate water quietly
- Thermostat
- Room controller
- Two- or three-way electric control valve
- A large LCD screen thermostat
| 003 | 004 | 005 | 006 | 008 | |
| Airflow (m³/h) | |||||
| High | 540 | 680 | 850 | 2010 | 1360 |
| Medium | 430 | 540 | 680 | 810 | 1080 |
| Low | 350 | 440 | 550 | 660 | 880 |
| Cooling Capacity (W) | 3200 | 3700 | 5800 | 6600 | 8700 |
| Heating Capacity (W) | 4900 | 5800 | 9000 | 10200 | 13500 |
| Power Input AC Motor (W) | 36 | 48 | 50 | 60 | 102 |
| Power Input DC Motor (W) | 14 | 25 | 22 | 28 | 50 |
| Noise Level (dB(A)) | |||||
| High | 35 | 40 | 35 | 37 | 45 |
| Medium | 32 | 35 | 31 | 33 | 40 |
| Low | 29 | 31 | 27 | 29 | 35 |
| Water Flow (l/min) | 9.5 | 11 | 17 | 19.5 | 25 |
| Coil Rows | 2 | 2 | 2 | 2 | 3 |
| Water Pressure Drop (kPa) | 13 | 16 | 26 | 36 | 16 |
| Water Connection (inch) | 3/4 | 3/4 | 1 | 1 | 1 |
| Condensate Drain Pipe (mm) | 720*720 | 720*720 | 960*960 | 960*960 | 960*960 |
| Dimensions (mm) | |||||
| Length | 575 | 575 | 825 | 825 | 825 |
| Width | 575 | 575 | 825 | 825 | 825 |
| Height | 298 | 298 | 298 | 298 | 298 |
| Panel Weight (kg) | 2.5 | 2.5 | 5.0 | 5.0 | 5.0 |
| Unit Body Weight (kg) | 16.5 | 16.5 | 37.0 | 37.0 | 39.6 |
Note:
Cooling Conditions: 27CDB/19.5CWB entering air temperature, 7C entering water and 5Ctemperature rise.
Heating Conditions: 21c entering air temperature, 60C entering water temperature,the same water flow as the cooling conditions.
The noise is tested in the anechoic test room,measured with a fine audiometer located 1 meter away from the unit front panel and the unit bottom panel.