Skip to main content

Desert Master™
50LJS/TJS

Single-Packaged Rooftop
Electric Cooling Units
HCFC R-22 Refrigerant

6.0 to 12.5 Nominal Tons

The 50LJS/TJS units are single side compact, horizontal discharge units (vertical discharge option), combining installation flexibility with efficient performance. Units are prewired, pre-charged with R22 refrigerant, and tested at the factory. These units can be placed on the side of a building or can be placed on a roof without roof curbs. Each unit is designed to occupy a minimal space. Piping and drain connections are readily accessible.

Installation Features

  • Single point electrical service entry
  • Side discharge application
  • No roof curb needed
  • Separate panel for control box

Performance Features

  • ASHRAE 90.1 Compliant
  • EER’s up to 9.7
  • TXV refrigerant metering device
  • Low outdoor temperature cooling operation down to 40°F
  • Cooling operating range up to 125 °F (51.6°C) 
  • Liquid filter drier standard on each circuit
  • Fresh air intake capability
  • Non-corrosive sloped condensate drain pan in accordance to ASHRAE 62 standard
  • Thermally protected and permanently lubricated condenser and evaporator fan motors
  • Angle type return air section with washable type filters

Superior Reliability, Efficiency and Safety

  • Exceptional endurance tests
    • Painted panels tested to ASTM B-117 500 hours salt spray protection
    • Pre-coated fin condenser coil for extra corrosion protection
  • Low vibration design:
    • Leak-tight refrigerant circuit
    • Brazed refrigerant connections for increased leak tightness
  • Control circuit protected by circuit breaker
  • Thermally protected and permanently lubricated condenser and evaporator fan motors
  • Angle type return air section with washable type filters
  • Transformer for safe 24v control circuit supply included
  • Double skin construction, Insulated cabinet

Standard Limited Warranty

  • 5 years parts only electric heater
  • 5 years parts only compressor
  • 3 years parts only on Novation™ condenser coil
  • One year parts only on all other parts
  • Extended warranty packages available

Factory-Installed Options

  1. Pre-Coated Fins - Condenser Only

Field-Installed Options

  1. Electric Resistance Heater Package
  2. UVC Ready
  3. Softbag Filter

Installation Features

  • Single point electrical service entry
  • Side discharge application
  • No roof curb needed
  • Separate panel for control box

Performance Features

  • ASHRAE 90.1 Compliant
  • EER’s up to 9.7
  • TXV refrigerant metering device
  • Low outdoor temperature cooling operation down to 40°F
  • Cooling operating range up to 125 °F (51.6°C) 
  • Liquid filter drier standard on each circuit
  • Fresh air intake capability
  • Non-corrosive sloped condensate drain pan in accordance to ASHRAE 62 standard
  • Thermally protected and permanently lubricated condenser and evaporator fan motors
  • Angle type return air section with washable type filters

Superior Reliability, Efficiency and Safety

  • Exceptional endurance tests
    • Painted panels tested to ASTM B-117 500 hours salt spray protection
    • Pre-coated fin condenser coil for extra corrosion protection
  • Low vibration design:
    • Leak-tight refrigerant circuit
    • Brazed refrigerant connections for increased leak tightness
  • Control circuit protected by circuit breaker
  • Thermally protected and permanently lubricated condenser and evaporator fan motors
  • Angle type return air section with washable type filters
  • Transformer for safe 24v control circuit supply included
  • Double skin construction, Insulated cabinet

Standard Limited Warranty

  • 5 years parts only electric heater
  • 5 years parts only compressor
  • 3 years parts only on Novation™ condenser coil
  • One year parts only on all other parts
  • Extended warranty packages available

Factory-Installed Options

  1. Pre-Coated Fins - Condenser Only

Field-Installed Options

  1. Electric Resistance Heater Package
  2. UVC Ready
  3. Softbag Filter