Skip to main content

Adagio

Air-Cooled Condenser

Capacity: 4 to 312 kW

The ADAGIO air condensers cover a large range of capacity for commercial and industrial applications. The ADAGIO condensers are designed for external installations, for all applications in refrigeration and air conditioning. All models are available with vertical or horizontal airflow (to be specified in the order). All units are CE marked (including ERP. Directive 2009/125/CE).

Application

The ADAGIO air condensers cover a large range of capacity for commercial and industrial applications. The ADAGIO condensers are designed for external installations, for all applications in refrigeration and air conditioning. All models are available with vertical or horizontal airflow (to be specified in the order).

All units are CE marked (including ERP. Directive 2009/125/CE).

Casing

Built in galvanised steel sheet, white painted by the application of a polyester powder oven baked, as well as white prepainted steel sheets, ADAGIO condensers casings are prepared to resist to UV exposition and corrosive conditions (RAL9016).

Each condenser is mounted on a strong frame, increasing assembling rigidity, reducing bending and guaranteeing fins protection during installation and maintenance operation.

The casing is designed with individual compartment for fans. Airflow is thus homogeneously distributed on the coil and the condensers pressure regulation is made easier.

Lifting eyes on all models, to be used with a rudder bar.

Coils

ADAGIO range is based on the association of copper tubes and aluminium fins especially designed for condensation process, allowing optimum heat evacuation.

Tubes and fins are intimately and definitively fit together per mechanical expansion of tubes.

Each step of manufacturing is ensured by last generations of machines that allow to produce high quality coils.

Efficiency and compactness of ADAGIO condensers are the result of technical choices in terms of materials and assembling technologies.

Standard fin spacing : 2.12 mm.

Alternative fins materials are available upon request, in case of saline or polluted atmospheres :

  • Copper tubes / aluminium fins with vinyl coating.
  • Copper tubes / aluminium fins with "Blygold"coating.

Options

  • Multi-circuits (3 per row of fans maximum)
  • Horizontal airflow
  • Mounted electrical panel
  • Specific color casing
  • Stainless screws
  • Emergency switch
  • Fan motor switch
  • Long feet

Fan Options

  • Motor supply voltage : 230V/~3/50Hz, 400V/~3/60Hz … Please consult us.
  • Two speed connections.
  • Ventilation operating with frequency speed controller 50 to 20Hz.
  • Modbus control for EC fans.
  • Factory parameters EC fans.

Application

The ADAGIO air condensers cover a large range of capacity for commercial and industrial applications. The ADAGIO condensers are designed for external installations, for all applications in refrigeration and air conditioning. All models are available with vertical or horizontal airflow (to be specified in the order).

All units are CE marked (including ERP. Directive 2009/125/CE).

Casing

Built in galvanised steel sheet, white painted by the application of a polyester powder oven baked, as well as white prepainted steel sheets, ADAGIO condensers casings are prepared to resist to UV exposition and corrosive conditions (RAL9016).

Each condenser is mounted on a strong frame, increasing assembling rigidity, reducing bending and guaranteeing fins protection during installation and maintenance operation.

The casing is designed with individual compartment for fans. Airflow is thus homogeneously distributed on the coil and the condensers pressure regulation is made easier.

Lifting eyes on all models, to be used with a rudder bar.

Coils

ADAGIO range is based on the association of copper tubes and aluminium fins especially designed for condensation process, allowing optimum heat evacuation.

Tubes and fins are intimately and definitively fit together per mechanical expansion of tubes.

Each step of manufacturing is ensured by last generations of machines that allow to produce high quality coils.

Efficiency and compactness of ADAGIO condensers are the result of technical choices in terms of materials and assembling technologies.

Standard fin spacing : 2.12 mm.

Alternative fins materials are available upon request, in case of saline or polluted atmospheres :

  • Copper tubes / aluminium fins with vinyl coating.
  • Copper tubes / aluminium fins with "Blygold"coating.

Options

  • Multi-circuits (3 per row of fans maximum)
  • Horizontal airflow
  • Mounted electrical panel
  • Specific color casing
  • Stainless screws
  • Emergency switch
  • Fan motor switch
  • Long feet

Fan Options

  • Motor supply voltage : 230V/~3/50Hz, 400V/~3/60Hz … Please consult us.
  • Two speed connections.
  • Ventilation operating with frequency speed controller 50 to 20Hz.
  • Modbus control for EC fans.
  • Factory parameters EC fans.