Alto™
Air-Cooled Condenser
Cooling capacity: 37 to 1,128 kW
Benefits at a Glance
- High efficiency, technologically advanced EC fans and motors
- Energy savings and reduction of CO2 emission due to EC technology
- Stepless, infinitely variable speed control
- Compliant with ErP Directive
- EUROVENT certified
Applications
- Small to medium-sized supermarkets
Refrigerants
- R134a, R404A, R407A, R407C, R417A, R422A, R507
Alto air condensers cover a large range of capacity for commercial and industrial applications. They are designed for external installations, for all applications in refrigeration and air conditioning. All models are available with vertical or horizontal airflow.
Key Features
- EUROVENT-certified
- Single- or double-row design
- Fluid cooler version available
Options
- Twin speed, inverter drive or EC fan motors
- Coil protection: vinyl, blygold coating
- Carrier-patented subcooler
- Multiple circuits
- Factory-wired
| No. of fans: | 1-12 |
| Capacity: | Up to 1100 kW |
Alto air condensers cover a large range of capacity for commercial and industrial applications. They are designed for external installations, for all applications in refrigeration and air conditioning. All models are available with vertical or horizontal airflow.
Key Features
- EUROVENT-certified
- Single- or double-row design
- Fluid cooler version available
Options
- Twin speed, inverter drive or EC fan motors
- Coil protection: vinyl, blygold coating
- Carrier-patented subcooler
- Multiple circuits
- Factory-wired
| No. of fans: | 1-12 |
| Capacity: | Up to 1100 kW |