DFC
Dual Air Cooler
BENEFITS AT A GLANCE
- Ceiling-mounted cooler
- Double air distribution in processing room
- Low sound level
APPLICATIONS
- Cold rooms from small- to medium-capacities, and cooled work areas
REFRIGERANT:
R404A
R404A
COOLING CAPACITY:
1.4 - 18.4 kW
1.4 - 18.4 kW
DFC coolers are specially designed for use in:
- Cooled work areas
- Laboratories requiring low air movement and a comfortable sound level
- Cold rooms, temperature controlled air locks, etc.
Key Features
- Casing made up of white enameled galvanized panels giving optimum corrosion protection
- These units incorporate intermediate drip trays limiting condensation under the main drain pans
Options
- Electric defrost
- Double-insulated drain pan
- Special circuits for water glycol mixture and pump circulation
- Hot gas defrost
- Different fin spacing
- Motor 60 Hz
No. of fans: | 1-5 |
Fan diameter: | 300mm |
Capacity: | Up to 19 kW |
DFC coolers are specially designed for use in:
- Cooled work areas
- Laboratories requiring low air movement and a comfortable sound level
- Cold rooms, temperature controlled air locks, etc.
Key Features
- Casing made up of white enameled galvanized panels giving optimum corrosion protection
- These units incorporate intermediate drip trays limiting condensation under the main drain pans
Options
- Electric defrost
- Double-insulated drain pan
- Special circuits for water glycol mixture and pump circulation
- Hot gas defrost
- Different fin spacing
- Motor 60 Hz
No. of fans: | 1-5 |
Fan diameter: | 300mm |
Capacity: | Up to 19 kW |