DUO
Dual Air Cooler
BENEFITS AT A GLANCE
- Ceiling-mounted cooler
- Consistent distribution of cold air in the room
- Low sound level
APPLICATIONS
- Cold rooms from small to large capacities, and warehouse
REFRIGERANT:
R404A
R404A
COOLING CAPACITY:
2.8 - 67.0 kW
2.8 - 67.0 kW
DUO air coolers have been designed to cover a wide range of applications:
- Positive temperature refrigerated warehouses, requiring important air throw
- For coldrooms, preparation and processing rooms
- Low air movement and comfortable sound level
Key Features
- Casing assembly of white pre-painted galvanized steel panels, providing a good corrosion protection
- Casing is especially designed for easy access for maintenance and cleaning
Options
- Electric defrost of the drain pan
- Coil protection: vinyl, blygold, heresite
- Thermostatic expansion valve
- Double-insulated drain pan
- Heaters/ de-humidification
- Painted casing
- Stainless steel casing
- Fan motor module/ motors mounted on hinges
- Frequency speed control motors
| No. of fans: | 1-5 |
| Fan diameters: | 400mm, 500mm, 650mm |
| Capacity: | Up to 67 kW |
DUO air coolers have been designed to cover a wide range of applications:
- Positive temperature refrigerated warehouses, requiring important air throw
- For coldrooms, preparation and processing rooms
- Low air movement and comfortable sound level
Key Features
- Casing assembly of white pre-painted galvanized steel panels, providing a good corrosion protection
- Casing is especially designed for easy access for maintenance and cleaning
Options
- Electric defrost of the drain pan
- Coil protection: vinyl, blygold, heresite
- Thermostatic expansion valve
- Double-insulated drain pan
- Heaters/ de-humidification
- Painted casing
- Stainless steel casing
- Fan motor module/ motors mounted on hinges
- Frequency speed control motors
| No. of fans: | 1-5 |
| Fan diameters: | 400mm, 500mm, 650mm |
| Capacity: | Up to 67 kW |