38AU/40RU
Commercial Air-Cooled Split-System
Electric Cooling Units
Puron® (R-410A) Refrigerant
6.0 to 28.0 nominal tons
The 38AUM series outdoor air cooled condensing units matched with Carrier’s 40RUM series indoor air handler’s offer a wide variety of options for your HVAC application needs.
Whether it’s first cost with the 38AUM single compressor models or superior part load performance from the two compressor models, this series is designed for long, dependable operation as a rooftop or on-the-ground installation. All 38AUM and 40RUM series units use environmentally sound Puron ® R-410A refrigerant. Together, they create a reliable split system that provides easy solutions to a wide range of commercial HVAC needs.
The 40RUM Series air-handling units are the best choice for packaged air handlers. Model 40RUM units have direct-expansion coils. All models offer excellent fan performance, a unique combination of indoor air quality features, easy installation, and affordable prices. Their versatility and state-of-the-art features will provide economical performance now and in the future.
Features
- Up to 11.5 EER
- Constructed for long life
- Efficient operation
- Innovative Carrier 40RUM packaged air handlers are custom matched to 38AUMZ/D condensing units
- Indoor-Air Quality (IAQ) features
- Controls for performance dependability
- Economy
- Rugged dependability
- Coil flexibility
- Easier installation and service
38AUMZ/D Factory-Installed Options
| Coil Description | Environment | |||
| Std Non- Corrosive | Mild Coastal | Moderate Coastal | Severe Coastal | |
| Al Fins / Cu Tube | X | |||
| Pre-Coated Al Fins / Cu Tube | X | |||
| Cu Fins / Cu Tube | X | X | ||
NOTE: Refer to the Guide Specifications for further detail.
40RU Factory-Installed Options
| Coil Description | Environment | |||
| Std Non-Corrosive | Mild Coastal | Moderate Coastal | Severe Coastal | |
| Al Fins / Cu Tube | X | |||
| Cu Fins / Cu Tube | X | X | ||
| Unit | Cooling Stages | Compressors | Unit Size | Net Cooling Capacity (BTU/Hr) | Total Power (kW) | EER | |||
| 38AUMZ07 / 40RUM07 | 1 | 1 | 6.0 | 69000 | 6.0 | 11.50 | |||
| 38AUMZ08 / 40RUM08 | 1 | 1 | 7.5 | 93000 | 8.3 | 11.20 | |||
| 38AUMD12 / 40RUM12 | 2 | 2 | 10.0 | 120000 | 10.4 | 11.50 | |||
| 38AUMD14 / 40RUM14 | 2 | 2 | 12.5 | 148000 | 13.5 | 11.00 | |||
| 38AUMD16 / 40RUM16 | 2 | 2 | 15.0 | 188000 | 16.9 | 11.10 | |||
| 38AUMD28 / 40RUM28 | 2 | 2 | 28.0 | 312000 | 29.2 | 10.70 | |||
Features
- Up to 11.5 EER
- Constructed for long life
- Efficient operation
- Innovative Carrier 40RUM packaged air handlers are custom matched to 38AUMZ/D condensing units
- Indoor-Air Quality (IAQ) features
- Controls for performance dependability
- Economy
- Rugged dependability
- Coil flexibility
- Easier installation and service
38AUMZ/D Factory-Installed Options
| Coil Description | Environment | |||
| Std Non- Corrosive | Mild Coastal | Moderate Coastal | Severe Coastal | |
| Al Fins / Cu Tube | X | |||
| Pre-Coated Al Fins / Cu Tube | X | |||
| Cu Fins / Cu Tube | X | X | ||
NOTE: Refer to the Guide Specifications for further detail.
40RU Factory-Installed Options
| Coil Description | Environment | |||
| Std Non-Corrosive | Mild Coastal | Moderate Coastal | Severe Coastal | |
| Al Fins / Cu Tube | X | |||
| Cu Fins / Cu Tube | X | X | ||
| Unit | Cooling Stages | Compressors | Unit Size | Net Cooling Capacity (BTU/Hr) | Total Power (kW) | EER | |||
| 38AUMZ07 / 40RUM07 | 1 | 1 | 6.0 | 69000 | 6.0 | 11.50 | |||
| 38AUMZ08 / 40RUM08 | 1 | 1 | 7.5 | 93000 | 8.3 | 11.20 | |||
| 38AUMD12 / 40RUM12 | 2 | 2 | 10.0 | 120000 | 10.4 | 11.50 | |||
| 38AUMD14 / 40RUM14 | 2 | 2 | 12.5 | 148000 | 13.5 | 11.00 | |||
| 38AUMD16 / 40RUM16 | 2 | 2 | 15.0 | 188000 | 16.9 | 11.10 | |||
| 38AUMD28 / 40RUM28 | 2 | 2 | 28.0 | 312000 | 29.2 | 10.70 | |||