38PK/42TPM
Ducted Split-System
Electric Cooling Unit
Puron® (R-410A) Refrigerant
1.5 to 5.0 Nominal Tons
The 38P series energy efficient split condensing units incorporate innovative technology to provide reliable cooling performance. Units are pre-wired, pre-charged with Puron® R-410A refrigerant, and tested at the factory. These units can be placed on the side of a building or can be placed on a roof without roof curbs. Each unit is designed to occupy a minimal space. Piping and drain connections are readily accessible.
42TPM fan coil units are available in 6 sizes with nominal cooling capacity range from 1.5 to 5.0 Ton. Each unit is designed to occupy a minimum space. No complex system controls are required for Carrier fan coil units. Piping, drain, and wiring connections are readily accessible and mounting holes and slots are predrilled to save installation time and field labor expense.
38PK Features
- Every compact one-piece unit arrives fully assembled, charged, tested, and ready to run.
- Designed especially for high ambient environment
- EER (Energy Efficiency Ratio) up to 11.85
- The small footprint coupled with the horizontal airflow design means that the 38P Series units can be installed within 200 mm (8 in) of an outside wall, on a roof, balcony or deck
- Wide Range of Sizes
- Application Versatility
- Easy access for service and maintenance
- Secure operation
- Fast installation
- External Service Valves
- Built-in reliability
42TP Features
- Every compact one-piece unit arrives fully assembled, tested, and ready to run
- Designed especially for high ambient environment
- EER (Energy Efficiency Ratio) ratings of up to 11.85
- Standard wired control board kit to control the unit functions, with additional remote control
- The drain pan is polyester powder coated for extra protection
- Piping connection are field exchangeable; standard factory setup right hand side
- Blower double inlet, Forward curved blades
- 3 speed motor
- Standard galvanized sheet metal casing
- Low unit height suitable for low false ceiling application
- Washable aluminum filter
- Easy installation and maintenance
- ½ inch thickness internal insulation with 24 kg/m^3 density
- Low noise level suitable for all application
38PK Field-Installed Accessories
- Air deflector
42TP Field-Installed Accessories
- Factory Installed Options
- Electric Resistance Heater Package
- Field Installed Options
- UVC Ready
System Performance
| Rating capacity @ T1 | AMPS | COP | ||||
| Size
(tons) |
Condensing unit Model | Fan coil model | Cooling (Btu/h) | CFM | ||
| 18 | 38PKC18DS3 | 42TPM018-3 | 18500 | 659 | 7 | 11.85 |
| 24 | 38PKC24DS3 | 42TPM024-3 | 22500 | 913 | 8.3 | 11.85 |
| 30 | 38PKS30DS3 | 42TPM030-3 | 28200 | 1037 | 10.2 | 11.85 |
| 36 | 38PKS36DS3 | 42TPM036-3 | 35000 | 1320 | 13.1 | 11.85 |
| 48 | 38PKS48DS3 | 42TPM048-3 | 48400 | 1805 | 18.4 | 11.85 |
| 48 | 38PKS48DS2 | 42TPM048-3 | 48800 | 1816 | 6.8 | 11.85 |
| 60 | 38PKS60DS3 | 42TPM060-3 | 57400 | 2010 | 23.7 | 11.85 |
| 60 | 38PKS60DS2 | 42TPM060-3 | 61000 | 2233 | 8.6 | 11.85 |
Notes:
- Cooling capacity is based on following condition: Indoor Air Temperatures 27°C (DB) / 19°C (WB) and Outdoor Air temperatures 35°C (DB) / 24°C (WB)
- We reserve the right to change these specifications without notice and without incurring any liability
38PK Features
- Every compact one-piece unit arrives fully assembled, charged, tested, and ready to run.
- Designed especially for high ambient environment
- EER (Energy Efficiency Ratio) up to 11.85
- The small footprint coupled with the horizontal airflow design means that the 38P Series units can be installed within 200 mm (8 in) of an outside wall, on a roof, balcony or deck
- Wide Range of Sizes
- Application Versatility
- Easy access for service and maintenance
- Secure operation
- Fast installation
- External Service Valves
- Built-in reliability
42TP Features
- Every compact one-piece unit arrives fully assembled, tested, and ready to run
- Designed especially for high ambient environment
- EER (Energy Efficiency Ratio) ratings of up to 11.85
- Standard wired control board kit to control the unit functions, with additional remote control
- The drain pan is polyester powder coated for extra protection
- Piping connection are field exchangeable; standard factory setup right hand side
- Blower double inlet, Forward curved blades
- 3 speed motor
- Standard galvanized sheet metal casing
- Low unit height suitable for low false ceiling application
- Washable aluminum filter
- Easy installation and maintenance
- ½ inch thickness internal insulation with 24 kg/m^3 density
- Low noise level suitable for all application
38PK Field-Installed Accessories
- Air deflector
42TP Field-Installed Accessories
- Factory Installed Options
- Electric Resistance Heater Package
- Field Installed Options
- UVC Ready
System Performance
| Rating capacity @ T1 | AMPS | COP | ||||
| Size
(tons) |
Condensing unit Model | Fan coil model | Cooling (Btu/h) | CFM | ||
| 18 | 38PKC18DS3 | 42TPM018-3 | 18500 | 659 | 7 | 11.85 |
| 24 | 38PKC24DS3 | 42TPM024-3 | 22500 | 913 | 8.3 | 11.85 |
| 30 | 38PKS30DS3 | 42TPM030-3 | 28200 | 1037 | 10.2 | 11.85 |
| 36 | 38PKS36DS3 | 42TPM036-3 | 35000 | 1320 | 13.1 | 11.85 |
| 48 | 38PKS48DS3 | 42TPM048-3 | 48400 | 1805 | 18.4 | 11.85 |
| 48 | 38PKS48DS2 | 42TPM048-3 | 48800 | 1816 | 6.8 | 11.85 |
| 60 | 38PKS60DS3 | 42TPM060-3 | 57400 | 2010 | 23.7 | 11.85 |
| 60 | 38PKS60DS2 | 42TPM060-3 | 61000 | 2233 | 8.6 | 11.85 |
Notes:
- Cooling capacity is based on following condition: Indoor Air Temperatures 27°C (DB) / 19°C (WB) and Outdoor Air temperatures 35°C (DB) / 24°C (WB)
- We reserve the right to change these specifications without notice and without incurring any liability