38PK/FB4
Ducted Split-System
Electric Cooling Unit
Puron® (R-410A) Refrigerant
4.0 and 5.0 nominal tons
The 38P series energy efficient split condensing units incorporate innovative technology to provide reliable cooling performance. Units are pre-wired and pre-charged with Puron® R-410A refrigerant, and tested at the factory. These units can be placed on the side of a building or on a roof without roof curbs. Each unit is designed to occupy a minimal space with piping and drain connections readily accessible.
FB4P direct expansion multi-poise fan coil units are available in two sizes with a nominal cooling capacity range from 4.0 to 5.0 tons. Each unit is designed to occupy a minimum space and require no complex system controls. Piping, drain, and wiring connections are readily accessible and mounting holes and slots are pre-drilled to save installation time and field labor expenses. They are compact and ready to fit anywhere needed including the basement, crawlspace, attic, utility room, or closet.
38PK Features
- Every compact one-piece unit arrives fully assembled, charged, tested, and ready to run.
- Designed especially for high ambient environments.
- EER (Energy Efficiency Ratio) above 11.5.
- The small footprint coupled with the horizontal airflow design means that the 38P Series units can be installed within 200 mm (8 in) of an outside wall, on a roof, balcony or deck.
- Wide range of sizes.
- Application versatility.
- Easy access for service and maintenance.
- Secure operation.
- Fast installation.
- External service valves.
- Built-in reliability.
FB4 Features
- 2 sizes from 4.0 and 5.0 ton cooling capacity
- High static up to 0.6 water (150Pa) for all sizes
- A-coil design for both sizes 48-60
- Efficient lanced sine-wave aluminum fins
- High-impact thermal plastic condensate pan
- Primary and secondary drain connection with brass inserts
- Multipoise design for maximum versatility
- Field installation heater packages
- Solid state interlock control board with built-in fuse
- Sweat type connection
- Multiple electric entries
- Inspection plate to facilitate cleaning the coil
- 3-speed motors for both sizes, in field selection
- Polyester powder painted steel cabinet to withstand harsh Middle Eastern climatic conditions
- 40VA, 208/230V transformer
- Permanent filter with aluminum frame 1 inch, flame retardant polyester fibers
38PK Field-Installed Accessories
- Air deflector
FB4 Field-Installed Options
- Electric heater
- UV-C ready
System Performance
| Rating capacity @ T1 | AMPS | COP | ||||
| Size
(tons) |
Condensing unit Model | Fan coil model | Cooling (Btu/h) | CFM | ||
| 48 | 38PKS48DS31-11 | FB4PSNFA48000E | 45000 | 1577 | 19.9 | 11.85 |
| 48 | 38PKS48DS21-11 | FB4PSNFB48000E | 47000 | 1527 | 7 | 11.85 |
| 60 | 38PKS60DS31-11 | FB4PSNFA60000E | 55000 | 1820 | 23.2 | 11.85 |
| 60 | 38PKS60DS21-11 | FB4PSNFB60000E | 54200 | 1670 | 8.7 | 11.85 |
Notes:
- Cooling capacity is based on following condition: Indoor Air Temperatures 27°C (DB) / 19°C (WB) and Outdoor Air temperatures 35°C (DB) / 24°C (WB)
- We reserve the right to change these specifications without notice and without incurring any liability
38PK Features
- Every compact one-piece unit arrives fully assembled, charged, tested, and ready to run.
- Designed especially for high ambient environments.
- EER (Energy Efficiency Ratio) above 11.5.
- The small footprint coupled with the horizontal airflow design means that the 38P Series units can be installed within 200 mm (8 in) of an outside wall, on a roof, balcony or deck.
- Wide range of sizes.
- Application versatility.
- Easy access for service and maintenance.
- Secure operation.
- Fast installation.
- External service valves.
- Built-in reliability.
FB4 Features
- 2 sizes from 4.0 and 5.0 ton cooling capacity
- High static up to 0.6 water (150Pa) for all sizes
- A-coil design for both sizes 48-60
- Efficient lanced sine-wave aluminum fins
- High-impact thermal plastic condensate pan
- Primary and secondary drain connection with brass inserts
- Multipoise design for maximum versatility
- Field installation heater packages
- Solid state interlock control board with built-in fuse
- Sweat type connection
- Multiple electric entries
- Inspection plate to facilitate cleaning the coil
- 3-speed motors for both sizes, in field selection
- Polyester powder painted steel cabinet to withstand harsh Middle Eastern climatic conditions
- 40VA, 208/230V transformer
- Permanent filter with aluminum frame 1 inch, flame retardant polyester fibers
38PK Field-Installed Accessories
- Air deflector
FB4 Field-Installed Options
- Electric heater
- UV-C ready
System Performance
| Rating capacity @ T1 | AMPS | COP | ||||
| Size
(tons) |
Condensing unit Model | Fan coil model | Cooling (Btu/h) | CFM | ||
| 48 | 38PKS48DS31-11 | FB4PSNFA48000E | 45000 | 1577 | 19.9 | 11.85 |
| 48 | 38PKS48DS21-11 | FB4PSNFB48000E | 47000 | 1527 | 7 | 11.85 |
| 60 | 38PKS60DS31-11 | FB4PSNFA60000E | 55000 | 1820 | 23.2 | 11.85 |
| 60 | 38PKS60DS21-11 | FB4PSNFB60000E | 54200 | 1670 | 8.7 | 11.85 |
Notes:
- Cooling capacity is based on following condition: Indoor Air Temperatures 27°C (DB) / 19°C (WB) and Outdoor Air temperatures 35°C (DB) / 24°C (WB)
- We reserve the right to change these specifications without notice and without incurring any liability