42HVB/38HVB
Inverter High Wall Unit
Puron® (R-410A) Refrigerant
1.5 to 2.0 nominal tons

Features
- Aqua Resin coated coil
- DC Inverter Technology
- Powerful Cooling
- Eco Mode
- Self Cleaning
- 5 fan speed
- Sleep Mode
- Auto start function
System Performance
Rating capacity
at T1 |
Power Supply
V -Ph -Hz |
EER | COP | |||||
Size
(tons) |
Type | Fan Coil
Model |
Condensing Unit
Model |
Cooling (Btu/h) | Heating (kW) | |||
1.5 | Heat pump | 42HVBS018-3032B | 38HVBS018-3032B | 18000 | 5.4 | 230 -1 -60 | 12.35 | 4.19 |
2.0 | Heat pump | 42HVBS024-3032B | 38HVBS024-3032B | 22100 | 6.8 | 230 -1 -60 | 12.10 | 4.05 |
Notes:
- Cooling capacity is based on following condition: Indoor Air Temperatures 27°C (DB) / 19°C (WB) and Outdoor Air temperatures 35°C (DB) / 24°C (WB)
- We reserve the right to change these specifications without notice and without incurring any liability
Features
- Aqua Resin coated coil
- DC Inverter Technology
- Powerful Cooling
- Eco Mode
- Self Cleaning
- 5 fan speed
- Sleep Mode
- Auto start function
System Performance
Rating capacity
at T1 |
Power Supply
V -Ph -Hz |
EER | COP | |||||
Size
(tons) |
Type | Fan Coil
Model |
Condensing Unit
Model |
Cooling (Btu/h) | Heating (kW) | |||
1.5 | Heat pump | 42HVBS018-3032B | 38HVBS018-3032B | 18000 | 5.4 | 230 -1 -60 | 12.35 | 4.19 |
2.0 | Heat pump | 42HVBS024-3032B | 38HVBS024-3032B | 22100 | 6.8 | 230 -1 -60 | 12.10 | 4.05 |
Notes:
- Cooling capacity is based on following condition: Indoor Air Temperatures 27°C (DB) / 19°C (WB) and Outdoor Air temperatures 35°C (DB) / 24°C (WB)
- We reserve the right to change these specifications without notice and without incurring any liability