Comfort™ Pro
Free-Standing Ductless Split-System
Puron® (R-410A) Refrigerant
4.0 and 5.0 nominal tons
Features
- Ideal for mosques, residential and commercial applications
- Quiet in operation
- Easy to use wireless remote controller
- Improved aesthetics and slim indoor unit
- Automatic air management function
- Automatic moisture removal system
- R-410A Refrigerant
System Performance
| Rating capacity
at T1 |
Power Supply
V -Ph -Hz |
EER | COP | |||||
| Size
(tons) |
Type | Fan Coil
Model |
Condensing unit
Model |
Cooling (Btu/h) | Heating (kW) | |||
| 4.0 | Cooling only | 42SDL6B1A | 38SDL6B1A | 46,200 | - | 230 -1 -60 | 12.2 | - |
| 5.0 | Cooling only | 42SFL7B1A | 38SFL7B1A | 56,000 | - | 230 -1 -60 | 12.2 | - |
| 5.0 | Cooling only | 42SFL7B3A | 38SFL7B3A | 56,000 | - | 230 -1 -60 (FCU)
400 - 3 -60 (CDU) |
12.2 | |
| 5.0 | Heat/Cool | 42HDL6B1A | 38HDL6B1A | 46,200 | 6.8 | 230 -1 -60 | 12.2 | 0.94 |
| 4.0 | Heat/Cool | 42HFL7B1A | 38HFL7B1A | 56,000 | 10.0 | 230 -1 -60 | 12.1 | 0.95 |
Notes:
- Cooling capacity is based on following condition: Indoor Air Temperatures 27°C (DB) / 19°C (WB) and Outdoor Air temperatures 35°C (DB) / 24°C (WB)
- We reserve the right to change these specifications without notice and without incurring any liability
Features
- Ideal for mosques, residential and commercial applications
- Quiet in operation
- Easy to use wireless remote controller
- Improved aesthetics and slim indoor unit
- Automatic air management function
- Automatic moisture removal system
- R-410A Refrigerant
System Performance
| Rating capacity
at T1 |
Power Supply
V -Ph -Hz |
EER | COP | |||||
| Size
(tons) |
Type | Fan Coil
Model |
Condensing unit
Model |
Cooling (Btu/h) | Heating (kW) | |||
| 4.0 | Cooling only | 42SDL6B1A | 38SDL6B1A | 46,200 | - | 230 -1 -60 | 12.2 | - |
| 5.0 | Cooling only | 42SFL7B1A | 38SFL7B1A | 56,000 | - | 230 -1 -60 | 12.2 | - |
| 5.0 | Cooling only | 42SFL7B3A | 38SFL7B3A | 56,000 | - | 230 -1 -60 (FCU)
400 - 3 -60 (CDU) |
12.2 | |
| 5.0 | Heat/Cool | 42HDL6B1A | 38HDL6B1A | 46,200 | 6.8 | 230 -1 -60 | 12.2 | 0.94 |
| 4.0 | Heat/Cool | 42HFL7B1A | 38HFL7B1A | 56,000 | 10.0 | 230 -1 -60 | 12.1 | 0.95 |
Notes:
- Cooling capacity is based on following condition: Indoor Air Temperatures 27°C (DB) / 19°C (WB) and Outdoor Air temperatures 35°C (DB) / 24°C (WB)
- We reserve the right to change these specifications without notice and without incurring any liability