Creation Inverter
High Wall Unit
Puron® (R-410A) Refrigerant
1.0 to 2.5 nominal tons
Features
- Tropical Inverter Compressor
- Compound Filter
- Smart Air Flow
- Self Diagnostic
- Turbo Cooling
- Follow me function
- Sleep Mode
System Performance
| Rating capacity
at T1 |
Power Supply
V -Ph -Hz |
EER | COP | |||||
| Size
(tons) |
Type | Fan coil model | Condensing unit Model | Cooling (Btu/h) | Heating (kW) | |||
| 1.0 | Heat pump | 42QHA012VSN | 38QHA012VSN | 11800 | 3.5 | 230 -1 -60 | 13.70 | 3.55 |
| 1.5 | Heat pump | 42QHA018VSN | 38QHA018VSN | 17000 | 5.1 | 230 -1 -60 | 13.35 | 3.80 |
| 3.0 | Heat pump | 42QHA030VSN | 38QHA030VSN | 27000 | 8.0 | 230 -1 -60 | 12.50 | 3.80 |
- Cooling capacity is based on following condition: Indoor Air Temperatures 27°C (DB) / 19°C (WB) and Outdoor Air temperatures 35°C (DB) / 24°C (WB)
- We reserve the right to change these specifications without notice and without incurring any liability
Features
- Tropical Inverter Compressor
- Compound Filter
- Smart Air Flow
- Self Diagnostic
- Turbo Cooling
- Follow me function
- Sleep Mode
System Performance
| Rating capacity
at T1 |
Power Supply
V -Ph -Hz |
EER | COP | |||||
| Size
(tons) |
Type | Fan coil model | Condensing unit Model | Cooling (Btu/h) | Heating (kW) | |||
| 1.0 | Heat pump | 42QHA012VSN | 38QHA012VSN | 11800 | 3.5 | 230 -1 -60 | 13.70 | 3.55 |
| 1.5 | Heat pump | 42QHA018VSN | 38QHA018VSN | 17000 | 5.1 | 230 -1 -60 | 13.35 | 3.80 |
| 3.0 | Heat pump | 42QHA030VSN | 38QHA030VSN | 27000 | 8.0 | 230 -1 -60 | 12.50 | 3.80 |
- Cooling capacity is based on following condition: Indoor Air Temperatures 27°C (DB) / 19°C (WB) and Outdoor Air temperatures 35°C (DB) / 24°C (WB)
- We reserve the right to change these specifications without notice and without incurring any liability