Décor™ Inverter
Cassette Ductless Split-System
Puron® (R-410A) Refrigerant
1.5 to 3.0 nominal tons
Features
- 360° air flow
- Built-in drain pump
- Turbo cooling
- Sleep mode
- Cost savings
- Corrosion-resistant casing
System Performance
| Rating capacity
at T1 |
Power Supply
V -Ph -Hz |
EER | COP | |||||
| Size
(tons) |
Type | Fan coil model | Condensing unit Model | Cooling (Btu/h) | Heating (kW) | |||
| 1.5 | Heat pump | 42QTD018VS | 38QTD018VS | 18,000 | 7.1 | 230 -1 -60 | 12 | 3.2 |
| 2 | Heat pump | 42QTD024VS | 38QTD024VS | 27,000 | 9.3 | 230 -1 -60 | 12 | 3.7 |
| 3 | Heat pump | 42QTD036VS | 38QTD036VS | 35,400 | 13.8 | 230 -1 -60 | 11.8 | 3.3 |
Notes:
- Cooling capacity is based on following condition: Indoor Air Temperatures 27°C (DB) / 19°C (WB) and Outdoor Air temperatures 35°C (DB) / 24°C (WB)
- We reserve the right to change these specifications without notice and without incurring any liability
Features
- 360° air flow
- Built-in drain pump
- Turbo cooling
- Sleep mode
- Cost savings
- Corrosion-resistant casing
System Performance
| Rating capacity
at T1 |
Power Supply
V -Ph -Hz |
EER | COP | |||||
| Size
(tons) |
Type | Fan coil model | Condensing unit Model | Cooling (Btu/h) | Heating (kW) | |||
| 1.5 | Heat pump | 42QTD018VS | 38QTD018VS | 18,000 | 7.1 | 230 -1 -60 | 12 | 3.2 |
| 2 | Heat pump | 42QTD024VS | 38QTD024VS | 27,000 | 9.3 | 230 -1 -60 | 12 | 3.7 |
| 3 | Heat pump | 42QTD036VS | 38QTD036VS | 35,400 | 13.8 | 230 -1 -60 | 11.8 | 3.3 |
Notes:
- Cooling capacity is based on following condition: Indoor Air Temperatures 27°C (DB) / 19°C (WB) and Outdoor Air temperatures 35°C (DB) / 24°C (WB)
- We reserve the right to change these specifications without notice and without incurring any liability