Skip to main content

Ivory High Wall

Ductless Split-System
R-410A Refrigerant
230V-1Ph-60Hz

1.0 to 2.5 Nominal Tons

Features

  • Advanced Filtration technology
  • 3D Air flow
  • 65C high temperature operation
  • Longer cross flow fan
  • Turbo cooling
  • Precise temperature control
  • Blue Fin
  • 5step fan speed

System Performance

        Rating capacity
at T1
Power Supply
V -Ph -Hz
EER COP
       
Size
(tons)
Type Fan coil model Condensing unit Model Cooling (Btu/h) Heating (kW)
1 Cooling only 42KHF012-0S6 38KHF012-0S6 12600 - 230 -1 -60 12.2
2 Cooling only 42KHF018-0S6 38KHF018-0S6 18000 - 230 -1 -60 12.2
3 Cooling only 42KHF024-0S6 38KHF024-0S6 22000 - 230 -1 -60 12.2
4 Cooling only 42KHF030-0S6 38KHF030-0S6 27400 - 230 -1 -60 12.0
5 Heat Pump 42QHF012-0S6 38QHF012-0S6 12600 11800 230 -1 -60 12.2 3.6
6 Heat Pump 42QHF018-0S6 38QHF018-0S6 18000 18400 230 -1 -60 12.2 3.5
7 Heat Pump 42QHF024-0S6 38QHF024-0S6 22000 22000 230 -1 -60 12.2 3.6
8 Heat Pump 42QHF030-0S6 38QHF030-0S6 27400 27400 230 -1 -60 12.0 3.6

Notes:

    1. Cooling capacity is based on following condition: Indoor Air Temperatures 27°C (DB) / 19°C (WB) and Outdoor Air temperatures 35°C (DB) / 24°C (WB)
    2. We reserve the right to change these specifications without notice and without incurring any liability

Features

  • Advanced Filtration technology
  • 3D Air flow
  • 65C high temperature operation
  • Longer cross flow fan
  • Turbo cooling
  • Precise temperature control
  • Blue Fin
  • 5step fan speed

System Performance

        Rating capacity
at T1
Power Supply
V -Ph -Hz
EER COP
       
Size
(tons)
Type Fan coil model Condensing unit Model Cooling (Btu/h) Heating (kW)
1 Cooling only 42KHF012-0S6 38KHF012-0S6 12600 - 230 -1 -60 12.2
2 Cooling only 42KHF018-0S6 38KHF018-0S6 18000 - 230 -1 -60 12.2
3 Cooling only 42KHF024-0S6 38KHF024-0S6 22000 - 230 -1 -60 12.2
4 Cooling only 42KHF030-0S6 38KHF030-0S6 27400 - 230 -1 -60 12.0
5 Heat Pump 42QHF012-0S6 38QHF012-0S6 12600 11800 230 -1 -60 12.2 3.6
6 Heat Pump 42QHF018-0S6 38QHF018-0S6 18000 18400 230 -1 -60 12.2 3.5
7 Heat Pump 42QHF024-0S6 38QHF024-0S6 22000 22000 230 -1 -60 12.2 3.6
8 Heat Pump 42QHF030-0S6 38QHF030-0S6 27400 27400 230 -1 -60 12.0 3.6

Notes:

    1. Cooling capacity is based on following condition: Indoor Air Temperatures 27°C (DB) / 19°C (WB) and Outdoor Air temperatures 35°C (DB) / 24°C (WB)
    2. We reserve the right to change these specifications without notice and without incurring any liability