AquaSnap® - Air-to-water heat pump
30AWH-P
Refrigerant: R290
Compressor: full inverter twin rotary
Nominal cooling capacity: 4 - 14 kW
Nominal heating capacity: 4 - 14 kW
Operating range: -20°C ~ +46°C
The new 30AWH-P Monobloc Air-to-water heat pumps with R290 natural refrigerant result from a successful combination of innovation and sustainability for a high comfort all year round.
Designed for heating and cooling applications, they are suitable for both new housing and renovation, for residential and light commercial application.
Delivering high performance, the 30AWH-P range is compatible with low to medium temperature emitters (underfloor heating, fan coil units, hydronic cassettes, radiators, mixed installations, etc.), and up to high temperature emitters for renovation application (boiler replacement).
The monobloc 30AWH-P heat pump is installed outdoors in an open area. Each unit is produced and tested in one of our factories located in Europe and delivered ready for operation.
Environmentally sustainable
Natural refrigerant R290 helps protect the environment (GWP 3) and achieve greenhouse emissions phase-down requirements.
Silent operation
With design optimization for low noise level, 30AWH-P is one of the most silent heat pumps, with standard sound power level starting from 47dB(A), and a silent mode can be activated by the user.
High energy efficiency
SCOP up to 4.82 - SEER up to 5.34 Energy class A+++ (35°C) or A++ (55°C)
Compact Design
Compact footprint 0.41m2 facilitates installation even in small spaces (balcony for example).
Certified performance
New 30AWH-P can satisfy local incentive constraints*.
High LWT (Leaving Water Temperature)
Reaching up to 75°C leaving water temperature, the 30AWH-P can supply more domestic hot water, that in addition can be stored at a higher temperature for anti-legionella protection
Wide range offer
The 30AWH-P range of reversible heat pumps comprises 6 singlephase models and 2 three-phase models, from 4 kW to 14 kW, to meet different requirements.
Easy handling and transportation
Thanks to compactness and reduced weight, handling and transportation of the heat pump are facilitated.
Safety
Low refrigerant charge in addition to hermetically sealed refrigerant circuit help to minimize the potential for leaks.
Easy installation
Optimized layout and structure for easy connection and easy access to components.
WUI MULTI-FUNCTION WIRED CONTROLLER
- Included inside the unit for immediate start-up and use of the unit
- Intuitive icons to help avoid language barriers
- Occupancy mode (Home, Sleep, Away)
- Easy temperature control to set either air temperature or water temperature depending on system configuration
- Weekly timer function
- Two levels of access: end-user and technician
- Manages cascade system up to 4 units
REC10MHC SYSTEM MANAGER
Designed for full-electric and hybrid applications, this module is installed inside the home and allows the user’s easy management of the whole system.
In case of a hybrid system, REC10MHC allows to manage in an intuitive way the different energy sources and set the operating temperature and time bands.
When combined with a hybrid distribution module, REC10MHC can control the operation of the multi-zone system.
BluEdge™ COMFORT SERVICE APP
Service technicians can do commissioning, diagnostics and trouble shooting via BluEdge Comfort Service App in an easy and intuitive way, thus representing a further benefit of AquaSnap 30AWH-P.
Designed for heating and cooling applications, they are suitable for both new housing and renovation, for residential and light commercial application.
Delivering high performance, the 30AWH-P range is compatible with low to medium temperature emitters (underfloor heating, fan coil units, hydronic cassettes, radiators, mixed installations, etc.), and up to high temperature emitters for renovation application (boiler replacement).
The monobloc 30AWH-P heat pump is installed outdoors in an open area. Each unit is produced and tested in one of our factories located in Europe and delivered ready for operation.
Environmentally sustainable
Natural refrigerant R290 helps protect the environment (GWP 3) and achieve greenhouse emissions phase-down requirements.
Silent operation
With design optimization for low noise level, 30AWH-P is one of the most silent heat pumps, with standard sound power level starting from 47dB(A), and a silent mode can be activated by the user.
High energy efficiency
SCOP up to 4.82 - SEER up to 5.34 Energy class A+++ (35°C) or A++ (55°C)
Compact Design
Compact footprint 0.41m2 facilitates installation even in small spaces (balcony for example).
Certified performance
New 30AWH-P can satisfy local incentive constraints*.
High LWT (Leaving Water Temperature)
Reaching up to 75°C leaving water temperature, the 30AWH-P can supply more domestic hot water, that in addition can be stored at a higher temperature for anti-legionella protection
Wide range offer
The 30AWH-P range of reversible heat pumps comprises 6 singlephase models and 2 three-phase models, from 4 kW to 14 kW, to meet different requirements.
Easy handling and transportation
Thanks to compactness and reduced weight, handling and transportation of the heat pump are facilitated.
Safety
Low refrigerant charge in addition to hermetically sealed refrigerant circuit help to minimize the potential for leaks.
Easy installation
Optimized layout and structure for easy connection and easy access to components.
WUI MULTI-FUNCTION WIRED CONTROLLER
- Included inside the unit for immediate start-up and use of the unit
- Intuitive icons to help avoid language barriers
- Occupancy mode (Home, Sleep, Away)
- Easy temperature control to set either air temperature or water temperature depending on system configuration
- Weekly timer function
- Two levels of access: end-user and technician
- Manages cascade system up to 4 units
REC10MHC SYSTEM MANAGER
Designed for full-electric and hybrid applications, this module is installed inside the home and allows the user’s easy management of the whole system.
In case of a hybrid system, REC10MHC allows to manage in an intuitive way the different energy sources and set the operating temperature and time bands.
When combined with a hybrid distribution module, REC10MHC can control the operation of the multi-zone system.
BluEdge™ COMFORT SERVICE APP
Service technicians can do commissioning, diagnostics and trouble shooting via BluEdge Comfort Service App in an easy and intuitive way, thus representing a further benefit of AquaSnap 30AWH-P.