AquaForce®
30HXC-HR
Water-Cooled Screw Heat Pump
With Total Heat Recovery
R-134a Refrigerant
Cooling capacity: 321~1,286 kW
Heating capacity: 388~1,554 kW
- Designed exclusively for R-134a
- High efficiency compressor
- High efficiency
- Reliability
- Easy installation
- Convenient control
30HXC-HR is an ideal solution for both air-conditioning & hot water, with environmental stewardship HFC-134a refrigerant, high efficiency, high reliability. Ideally suited to hotels, offices, schools, hospitals and other buildings that have hot water demands.
Performance Features
- Chlorine-free refrigerant HFC-134a
- 06N twin-screw compressor achieves high full load efficiency
- Flooded multi-pipe evaporator and condenser for increased heat exchange efficiency
- Electronic expansion valve ensures high control precision
- Entering-fluid temperature continuously monitored to detect flow or load changes
- Compatible with Carrier Comfort Network (CCN) communication link
- Certified in accordance with AHRI Standard 550/590
Reliability Features
- Low voltage control circuits
- Short cycle protection
- Dual independent refrigeration circuits
- Temperature reset from return fluid
- Chilled water flow switch
Maintenance Features
- Possibility to reverse the heat exchanger water inlet and outlet at the factory
- Discharge and liquid line shutoff valves could be factory-installed
- Mechanically cleanable condenser and evaporator
- ON/OFF control switch
Installation Features
- With a width of approximately 1.0m or less, only require minimum floor space in the plant room
- Victaulic connections on the evaporator and condenser, easy and fast installation
Wide Application
- Total heat recovery application, temperature up to 60°C.
Options
- Shipped factory charged with refrigerant
- Customer factory performance testing
- Discharge shut off valve
- Unit nitrogen factory charged
30HXC-HR is an ideal solution for both air-conditioning & hot water, with environmental stewardship HFC-134a refrigerant, high efficiency, high reliability. Ideally suited to hotels, offices, schools, hospitals and other buildings that have hot water demands.
Performance Features
- Chlorine-free refrigerant HFC-134a
- 06N twin-screw compressor achieves high full load efficiency
- Flooded multi-pipe evaporator and condenser for increased heat exchange efficiency
- Electronic expansion valve ensures high control precision
- Entering-fluid temperature continuously monitored to detect flow or load changes
- Compatible with Carrier Comfort Network (CCN) communication link
- Certified in accordance with AHRI Standard 550/590
Reliability Features
- Low voltage control circuits
- Short cycle protection
- Dual independent refrigeration circuits
- Temperature reset from return fluid
- Chilled water flow switch
Maintenance Features
- Possibility to reverse the heat exchanger water inlet and outlet at the factory
- Discharge and liquid line shutoff valves could be factory-installed
- Mechanically cleanable condenser and evaporator
- ON/OFF control switch
Installation Features
- With a width of approximately 1.0m or less, only require minimum floor space in the plant room
- Victaulic connections on the evaporator and condenser, easy and fast installation
Wide Application
- Total heat recovery application, temperature up to 60°C.
Options
- Shipped factory charged with refrigerant
- Customer factory performance testing
- Discharge shut off valve
- Unit nitrogen factory charged