Transportation Charge $35 per visit
Labour Charge
A) Inspection Service
Per Window Unit $25
Per Split System $60 - commercial
$40 - residential
* Seperate Charges for R410 Systems.
B) General Servicing / Regular Maintenance Service
Window Unit / Casement $30
Split System (Indoor & Outdoor Units) up to 38,000 BTU/hr
Each FCU $45
Each CU- if CU can be accessed and wash or brush without
dismantle down and the flaring joint
$20
Each CU- if required to dismantle down, and pump down
the system , cost varies depend on site condition
$150 onward

C) Chemical Cleaning (R22 System)
Window Unit / Casement $135.00
Split System (Indoor & Outdoor Units) up to 28,000 BTU/hr
Outdoor Unit $100 onward
Indoor Unit (Wall-mounted) 9,000 to 14,000 BTU/Hr $140 onward
Indoor Unit (Wall-mounted) 18,000 to 30,000 BTU/Hr $180 onward
Indoor Unit (Cassette/Ceiling-mounted) $350 onward
D) Chemical Cleaning (R410 System)
Split System (Indoor & Outdoor Units) up to 28,000 BTU/hr
Outdoor Unit $100 onward
Indoor Unit (Wall-mounted) 9,000 to 14,000 BTU/Hr $185 onward
Indoor Unit (Wall-mounted) 18,000 to 30,000 BTU/Hr $220 onward
Indoor Unit (Cassette/Ceiling-mounted) $380 onward
Each service visit will include $35 transportation charge and labour charges for any services
stated above.
Additional repair charges will be quoted separately. Pricing is based on simple
installation, may not be the same subjected to site condition and risk in accessing the
aircon equipment. Any price deviation is at Carrier discretion and will not be liable and
accountable to any consumer. For final pricing can contact the hotline