Carrier Central Station Air Handlers
39GS
Airflow rate: 800-43,000 CFM
- Flexible applications options
- Intelligent control ease of operation (option)
- Central station air handing unit casings AHRI standard 1350, double skin
- 39GS Series
- Premium casing performance
- AHRI 1350(CD4, CL3/CL2, CT2/CT2, CB2) Standards
- The structure is designed to be durable
- Airflow rate: 800-43,000 CFM
- Flexible applications options
- Intelligent control ease of operation (option)
- 43 Standard unit sizes available
- Non-Thermal-Bridging (NTB) frameworks
- Horizontal or vertical units
- Selected 1 to 10 rows coils for CW
- Forward, Backward, Airfoil, or Plug Fan
- 6 Types of standard unit configurations
- Factory installed for motor, pulley, and filter elements
- Modular construction
- Multiple filtration from pleated to HEPA filters
- Standard insulated, fully drainable, sloped drain pans in galvanized or stainless steel
- Marine lights and viewports for interior component inspection
- UVC Lamp, Ionizer (option)
- Multiple ECfan options
- Panel thickness: 50 mm
- Airflow rate: 800-43,000 CFM
- Flexible applications options
- Intelligent control ease of operation (option)
- 43 Standard unit sizes available
- Non-Thermal-Bridging (NTB) frameworks
- Horizontal or vertical units
- Selected 1 to 10 rows coils for CW
- Forward, Backward, Airfoil, or Plug Fan
- 6 Types of standard unit configurations
- Factory installed for motor, pulley, and filter elements
- Modular construction
- Multiple filtration from pleated to HEPA filters
- Standard insulated, fully drainable, sloped drain pans in galvanized or stainless steel
- Marine lights and viewports for interior component inspection
- UVC Lamp, Ionizer (option)
- Multiple ECfan options
- Panel thickness: 50 mm