Chilled Water Fan Coil 4-Way Cassette
40VNS-W
Cooling capacity: 19,900 - 67,800 Btu/h
Air flow rate: 800 - 1,600 CFM
- Common to use Panel Grille with 40TG-00L--10FR (Cassette Panel Grille TG-series)
- Easy to use Wireless / Wired remote control
- Fresh Air Intake / Built-in drain pump motor
- Blue fin coil with Epoxy and Hydrophilic coating
- Cooling capacity: 19,900-67,800 BTU/H
- Air flow rate: 800-1,600 CFM
- Four directions cool air supply with swing flaps that automatically adjust, the airflow to all areas of the room for maximum comfort.
- Motor and fan, Optimized centrifugal fan design with high efficiency. Quiet running with anti-vibration pads of motor
- Standard built-in drain pump With 661mm. the pump head and slim body make the installation free from the limitation of story height.
- Ionizer (option)
- Fresh air intake port for high-quality air supply requirement, creates more comfort and a healthy environment.
- Easy to use Wireless/ Wired remote control (Option)
- Bluefin coil with Epoxy and Hydrophilic coating
- Quiet operation / Auto re-start function
- High efficiency with BLDC Motor (Option)
- Modbus controller for BMS system (Option)
- PICV: Pressure Independent Control Valve (Option)
The housing construction is made from galvanized steel, with the assembly easily removable from the basic unit.
- Cooling capacity: 19,900-67,800 BTU/H
- Air flow rate: 800-1,600 CFM
- Four directions cool air supply with swing flaps that automatically adjust, the airflow to all areas of the room for maximum comfort.
- Motor and fan, Optimized centrifugal fan design with high efficiency. Quiet running with anti-vibration pads of motor
- Standard built-in drain pump With 661mm. the pump head and slim body make the installation free from the limitation of story height.
- Ionizer (option)
- Fresh air intake port for high-quality air supply requirement, creates more comfort and a healthy environment.
- Easy to use Wireless/ Wired remote control (Option)
- Bluefin coil with Epoxy and Hydrophilic coating
- Quiet operation / Auto re-start function
- High efficiency with BLDC Motor (Option)
- Modbus controller for BMS system (Option)
- PICV: Pressure Independent Control Valve (Option)
The housing construction is made from galvanized steel, with the assembly easily removable from the basic unit.