Chilled Water Coil 1‑Way Cassette
40VQS-W
Cooling capacity: 14,400 - 46,100 Btu/h
Air flow rate: 400- 1,400 CFM
- Horizontal louver/Air discharge
- IAQ Filter Model TCB-ACFC1CPE
- Easily to maintenance
- Microprocessor control the temperature
- Cooling capacity: 14,400-46,100 BTU/H
- Air flow rate: 400-1,400 CFM
- The perfect choice for lobby small size, meeting rooms, hotels, and reception areas.
- Standard built-in drain pump With 661mm. the pump head and slim body make the installation free from the limitation of story height.
- Indoor Air Quality Filter (Option)
- Fresh air intake port for high-quality air supply requirement, creates more comfort and a healthy environment.
- Easy to use Wireless/ Wired remote control (Option)
- Bluefin coil with Epoxy and Hydrophilic coating
- Quiet operation / Auto re-start function
- High efficiency with BLDC Motor (Option)
- Modbus controller for BMS system (Option)
- PICV: Pressure Independent Control Valve (Option)
- Compact design Ultra slim body with a minimum of 230mm. (40VQS012W) especially suitable for narrow ceiling places.
- The housing construction is made from galvanized steel, with the assembly easily removable from the basic unit.
- Cooling capacity: 14,400-46,100 BTU/H
- Air flow rate: 400-1,400 CFM
- The perfect choice for lobby small size, meeting rooms, hotels, and reception areas.
- Standard built-in drain pump With 661mm. the pump head and slim body make the installation free from the limitation of story height.
- Indoor Air Quality Filter (Option)
- Fresh air intake port for high-quality air supply requirement, creates more comfort and a healthy environment.
- Easy to use Wireless/ Wired remote control (Option)
- Bluefin coil with Epoxy and Hydrophilic coating
- Quiet operation / Auto re-start function
- High efficiency with BLDC Motor (Option)
- Modbus controller for BMS system (Option)
- PICV: Pressure Independent Control Valve (Option)
- Compact design Ultra slim body with a minimum of 230mm. (40VQS012W) especially suitable for narrow ceiling places.
- The housing construction is made from galvanized steel, with the assembly easily removable from the basic unit.