Skip to main content
English EN | Tiếng Việt TH  Contact Us      Find a Dealer

Chilled Water Fan Coil Concealed Low Static
42CFS-W

Cooling capacity: 13,540 - 71,140 Btu/h

Air flow rate: 400- 2,000 CFM

  • Ultra-compact design-saves installation space
  • High efficiency heat transfer surface
  • super quiet operation
  • Low installation and maintenance cost
  • Cooling capacity: 13,540-71,140 BTU/H
  • Air flow rate: 400-2,000 CFM
  • Wide range of popular capacities for 400-2,000 cfm
  • The Carrier 42CFS-W horizontal furred-in Fan Coils are quiet, compact, and flexible. Nominal air quantity ranges from 400 cfm to 2000 cfm. These units are engineered for industrial and low static pressure
  • If Air side fan coil units are the answer to your job requirements, you can’t afford to pass Carrier’s versatile and extensive range of fan coil units Units are ideal for installations in hospitals, hotels, apartments, and other multi‐room buildings providing unsurpassed year-round comfort with high cooling performance.
  • Select 3 or 4 row coils (008-020) 
  • Give you design and equipment location flexibility
  • Save your service and maintenance expense
  • Mounting holes, slots speed hanging
  • Easy and low-cost installation
  • Requires no expensive ductwork
  • Return plenum type (option)
  • PICV: Pressure Independent Control Valve (Option)
  • UVC Lamp, Ionizer (option)
  • Cooling capacity: 13,540-71,140 BTU/H
  • Air flow rate: 400-2,000 CFM
  • Wide range of popular capacities for 400-2,000 cfm
  • The Carrier 42CFS-W horizontal furred-in Fan Coils are quiet, compact, and flexible. Nominal air quantity ranges from 400 cfm to 2000 cfm. These units are engineered for industrial and low static pressure
  • If Air side fan coil units are the answer to your job requirements, you can’t afford to pass Carrier’s versatile and extensive range of fan coil units Units are ideal for installations in hospitals, hotels, apartments, and other multi‐room buildings providing unsurpassed year-round comfort with high cooling performance.
  • Select 3 or 4 row coils (008-020) 
  • Give you design and equipment location flexibility
  • Save your service and maintenance expense
  • Mounting holes, slots speed hanging
  • Easy and low-cost installation
  • Requires no expensive ductwork
  • Return plenum type (option)
  • PICV: Pressure Independent Control Valve (Option)
  • UVC Lamp, Ionizer (option)