Skip to main content
English EN | Tiếng Việt TH  Contact Us      Find a Dealer

Chilled Water Fan Coil Ceiling Concealed
42CMS-W

Airflow: 400 - 2,000 CFM/h

Cooling Capacity: 13,000 - 75,770 Btu/h

  • Blue fin coil with Epoxy and Hydrophilic coating
  • Low noise operation
  • External static pressure (max 0.35Inch.H2O for 014-020 model)
  • High efficiency with BLDC Motor
  • Airflow: 400-2,000 CFM/h
  • Cooling Capacity: 13,000-75,770 BTU/H
  • Wide range of popular capacities for 400-2,000 cfm
  • The Carrier 42CLS horizontal furred-in Fan Coils are quiet, compact, and flexible. Nominal air quantity ranges from 400 cfm to 2000 cfm. These units are engineered for industrial and medium static pressure
  • If Air side fan coil units are the answer to your job requirements, you can’t afford to pass Carrier’s versatile and extensive range of fan coil units Units are ideal for installations in hospitals, hotels, apartments, and other multi‐room buildings providing unsurpassed year-round comfort with high cooling performance.
  • Select 3 or 4 row coils (42CLS008-020) 
  • Give you design and equipment location flexibility
  • Save your service and maintenance expense
  • Modbus controller for BMS system (Option)
  • MERV 14 (F8) PM2.5 Filter, For high-quality air supply, creates more comfort and a healthy environment.
  • Bluefin coil with Epoxy and Hydrophilic coating
  • Requires no expensive ductwork
  • High efficiency with BLDC Motor
  • Return plenum type / Cabinet type (option)
  • PICV: Pressure Independent Control Valve (Option)
  • UVC Lamp, Ionizer (option)
  • Mounting holes, slots speed hanging
  • Easy and low-cost installation
  • Airflow: 400-2,000 CFM/h
  • Cooling Capacity: 13,000-75,770 BTU/H
  • Wide range of popular capacities for 400-2,000 cfm
  • The Carrier 42CLS horizontal furred-in Fan Coils are quiet, compact, and flexible. Nominal air quantity ranges from 400 cfm to 2000 cfm. These units are engineered for industrial and medium static pressure
  • If Air side fan coil units are the answer to your job requirements, you can’t afford to pass Carrier’s versatile and extensive range of fan coil units Units are ideal for installations in hospitals, hotels, apartments, and other multi‐room buildings providing unsurpassed year-round comfort with high cooling performance.
  • Select 3 or 4 row coils (42CLS008-020) 
  • Give you design and equipment location flexibility
  • Save your service and maintenance expense
  • Modbus controller for BMS system (Option)
  • MERV 14 (F8) PM2.5 Filter, For high-quality air supply, creates more comfort and a healthy environment.
  • Bluefin coil with Epoxy and Hydrophilic coating
  • Requires no expensive ductwork
  • High efficiency with BLDC Motor
  • Return plenum type / Cabinet type (option)
  • PICV: Pressure Independent Control Valve (Option)
  • UVC Lamp, Ionizer (option)
  • Mounting holes, slots speed hanging
  • Easy and low-cost installation