Carrier Floor/Ceiling Type Chiller Water Coil
42VFS-W
Cooling capacity: 14,400 - 68,500 Btu/h
Air flow rate: 400 - 2,000 CFM
- Cooling capacity: 14,400-68,500 BTU/H
- Air flow rate: 400-2,000 CFM
- The new 42VFS-W Series, Chilled water fan coil unit. flexible floor/ceiling type offers concentrated high technology in an aesthetically pleasing design. Suitable for any applications: small shops, apartments, hotels, hospitals, or offices.
- Flexible installation Convertible design allows for installation flexibility able to be installed under the ceiling on the wall or on the floor.
- A washable filter enhances indoor air quality.
- A separate supply air blade allows air distribution to the desired area flexibly.
- The housing construct is made from galvanized steel, with the assembly easily removable from the basic unit
- Bluefin coil with Epoxy and Hydrophilic coating
- Indoor Air Quality Filter (Option)
- Ionizer (option)
- High efficiency with BLDC Motor (Option)
- Modbus controller for BMS system (Option)
- 4-Fan speed control (Turbo-H-M-L/Auto)/Timer (On/Off)
- Auto re-start function
- Easy to use Wireless/ Wired remote control (Option)
- Cooling capacity: 14,400-68,500 BTU/H
- Air flow rate: 400-2,000 CFM
- The new 42VFS-W Series, Chilled water fan coil unit. flexible floor/ceiling type offers concentrated high technology in an aesthetically pleasing design. Suitable for any applications: small shops, apartments, hotels, hospitals, or offices.
- Flexible installation Convertible design allows for installation flexibility able to be installed under the ceiling on the wall or on the floor.
- A washable filter enhances indoor air quality.
- A separate supply air blade allows air distribution to the desired area flexibly.
- The housing construct is made from galvanized steel, with the assembly easily removable from the basic unit
- Bluefin coil with Epoxy and Hydrophilic coating
- Indoor Air Quality Filter (Option)
- Ionizer (option)
- High efficiency with BLDC Motor (Option)
- Modbus controller for BMS system (Option)
- 4-Fan speed control (Turbo-H-M-L/Auto)/Timer (On/Off)
- Auto re-start function
- Easy to use Wireless/ Wired remote control (Option)