Carrier High-Wall Type Chilled Water Coil
42VSGS-W
Cooling capacity: 16,900 - 38,900 Btu/h
Air flow rate: 400 - 1,100 CFM
- Aqua-Resin coating evaporator
- Easy to use Wireless
- Auto Swing operation
- 5 Selectable Fan revolution speed
- Cooling capacity: 16,900-38,900 BTU/H
- Air flow rate: 400-1,100 CFM
- This classic new chilled water coil product is elegant, groszy material, smooth, curved, and white LED. designed to reflect a luxurious appearance and complement the modern exterior beautifully.
- Self-clean operation with Aqua-resin coated aluminium fin
- Auto swing mechanism guarantees even distribution of airflow and a better balance of room temperature
- Easy cleaning and service
- Hi efficiency with BLDC motor
- 5 Selectable Fan revolution speed
Auto restart function (needs to set up)
- Cooling capacity: 16,900-38,900 BTU/H
- Air flow rate: 400-1,100 CFM
- This classic new chilled water coil product is elegant, groszy material, smooth, curved, and white LED. designed to reflect a luxurious appearance and complement the modern exterior beautifully.
- Self-clean operation with Aqua-resin coated aluminium fin
- Auto swing mechanism guarantees even distribution of airflow and a better balance of room temperature
- Easy cleaning and service
- Hi efficiency with BLDC motor
- 5 Selectable Fan revolution speed
Auto restart function (needs to set up)