Air One Air Purifier
CARR-AP
Clean Air Delivery Rate: 120-510 CMH
- Filter: High Efficiency (HEPA) Filter
- Air quality indicator
- Capacity: CADR (Clean Air Delivery Rate) Smoke of 260m3/h
- Ideal for: A room size of up to 300 Sq. Ft
- Description: Air One is an Air Purifier that helps you breathe fresh & feel your best every day. It comes with UltraSafe Technology which can effectively kill and inhibit the growth of viruses and bacteria and a PM2.5 display which not only changes color basis the purity of indoor air but also shows the real-time PM2.5 as well
- 4 stage Filtration process
- Pre-Filter: Pre-Filter is made of white nylon to wash out large dust particles like strands of hair, dust, wool, etc.
- HEPA H11 Filter: This filter absorbs minute particles like PM 2.5, pollen, allergens, etc., from the air
- Activated Carbon Filter: a filter that is 5-10 times more powerful than a regular carbon filter. This purifies the smell of Smoke, Paints & VOCs, or pets.
- UV Light + Photocatalyst filter: Air One Air Purifiers come with UltraSafe Technology.
- UV Light: a cold cathode UV Lamp that can effectively kill and inhibit the growth of viruses and bacteria. It can be turned ON / OFF using the “UV” button on the panel.
- In-built Protection: The product comes with a magnetic switch, which automatically turns off the Air Purifier as soon as the filter cover is opened.
- Unlike regular Air Purifiers, the Active Carbon Filter is a 2 in 1 filter: Active Carbon filter + Photo Catalyst
- Active Carbon: removal of VOCs and unpleasant odor
- Photocatalyst filter: Ultraviolet light irradiates titanium dioxide nanoparticles, to produce hydroxyl ions (-OH), which are highly oxidizing and can damage cell walls, rendering bacteria and viruses instantly inactive
- The UV + Photocatalyst filter has been tested for: H1N1 Virus Elimination Rate :≥ 99.99%
- Filter reset – filter replacement reminder
- Timing – Set timer for up to 8 hrs
- Auto / Sleep mode: For the air purifier to perform at the utmost silence
- Speed: 4 speeds to adjust freely
- Child Lock: Touch for 3 seconds to start or end lock mode
- 4 stage Filtration process
- Pre-Filter: Pre-Filter is made of white nylon to wash out large dust particles like strands of hair, dust, wool, etc.
- HEPA H11 Filter: This filter absorbs minute particles like PM 2.5, pollen, allergens, etc., from the air
- Activated Carbon Filter: a filter that is 5-10 times more powerful than a regular carbon filter. This purifies the smell of Smoke, Paints & VOCs, or pets.
- UV Light + Photocatalyst filter: Air One Air Purifiers come with UltraSafe Technology.
- UV Light: a cold cathode UV Lamp that can effectively kill and inhibit the growth of viruses and bacteria. It can be turned ON / OFF using the “UV” button on the panel.
- In-built Protection: The product comes with a magnetic switch, which automatically turns off the Air Purifier as soon as the filter cover is opened.
- Unlike regular Air Purifiers, the Active Carbon Filter is a 2 in 1 filter: Active Carbon filter + Photo Catalyst
- Active Carbon: removal of VOCs and unpleasant odor
- Photocatalyst filter: Ultraviolet light irradiates titanium dioxide nanoparticles, to produce hydroxyl ions (-OH), which are highly oxidizing and can damage cell walls, rendering bacteria and viruses instantly inactive
- The UV + Photocatalyst filter has been tested for: H1N1 Virus Elimination Rate :≥ 99.99%
- Filter reset – filter replacement reminder
- Timing – Set timer for up to 8 hrs
- Auto / Sleep mode: For the air purifier to perform at the utmost silence
- Speed: 4 speeds to adjust freely
- Child Lock: Touch for 3 seconds to start or end lock mode