Fixed-Speed 4-Way Cassette Fan Coil
40TGF-UP
Cooling capacity: 13,300-60,000 BTU/H
Various energy-saving technologies are implemented on the “4-Way Cassette type” to improve efficiency. Air conditioners for offices, showrooms, restaurants, other light commercial and household applications- Through our commitment to world-class efficiency, versatile scalability, and leading quality. Carrier's Air Conditioning advances leading-edge technologies to find the most forward-thinking solutions possible for your world.
- Able to reduce the refrigerant volume and achieve a high Seasonal Energy Efficiency Ratio (SEER). Due to its compact-size, the unit can even be installed in small shops. In addition, the unit is equipped with various standard features, such as an AUTO restart function for blackouts, to ensure stable operation.
- The latest technology, high reliability & safety enhancement
- "Protection circuit on board with Phase sequence Can detect phase sequence from the timing phase of AC power supply input. A/C will not operate and LED will Error displays. Then A/C will return to normally operate again. *For A/C model 3Phase 380-400V ±10% "
- Auto restart function
- Environmentally friendly and energy-saving
- Reduced GWP by using R32 refrigerant (Decreased refrigerant volume)
- High Capacity & Energy efficiency with EGAT #5, TIS 2134-2553 and TIS 1529-2561
- 5-step indoor unit airflow (4‑Way cassette type)
- Fresh Air intake port, for high-quality air supply requirement, creates more comfort and a healthy environment.
- Self-cleaning function enables the airflow to remain constant, refresh, and reduces the frequency of service visits.
- Outdoor operating temperature usable range 21-43 °C
- PM 2.5 filter / Ionizer (option)
- WIFI control module with Application "Carrier Smart WIFI" (option)
- Air volume has increased and noise level also has decreased compared with the previous model.
- Self-clean operation with Magic coil continuing high performance for energy-saving
- Standard built-in drain pump With 660mm. pump head.
- High efficient DC Fan motor, to optimize DC Fan motor for fan & heat exchanger.
- 5 years compressor warranty
- 1-year other parts warranty
- Compact-size air conditioner
- Smaller size and lighter weight
- Easy installation and installer-friendly
- The slim chassis make the installation free from the limitation of starry height and offers a wide range of installation opportunities to customer.
- The latest technology, high reliability & safety enhancement
- "Protection circuit on board with Phase sequence Can detect phase sequence from the timing phase of AC power supply input. A/C will not operate and LED will Error displays. Then A/C will return to normally operate again. *For A/C model 3Phase 380-400V ±10% "
- Auto restart function
- Environmentally friendly and energy-saving
- Reduced GWP by using R32 refrigerant (Decreased refrigerant volume)
- High Capacity & Energy efficiency with EGAT #5, TIS 2134-2553 and TIS 1529-2561
- 5-step indoor unit airflow (4‑Way cassette type)
- Fresh Air intake port, for high-quality air supply requirement, creates more comfort and a healthy environment.
- Self-cleaning function enables the airflow to remain constant, refresh, and reduces the frequency of service visits.
- Outdoor operating temperature usable range 21-43 °C
- PM 2.5 filter / Ionizer (option)
- WIFI control module with Application "Carrier Smart WIFI" (option)
- Air volume has increased and noise level also has decreased compared with the previous model.
- Self-clean operation with Magic coil continuing high performance for energy-saving
- Standard built-in drain pump With 660mm. pump head.
- High efficient DC Fan motor, to optimize DC Fan motor for fan & heat exchanger.
- 5 years compressor warranty
- 1-year other parts warranty
- Compact-size air conditioner
- Smaller size and lighter weight
- Easy installation and installer-friendly
- The slim chassis make the installation free from the limitation of starry height and offers a wide range of installation opportunities to customer.