Fixed-Speed 4-Way Cassette Fan Coil
40VLJ
Cooling capacity: 19,107-60,000 BTU/H
- Carrier's 4-Way Cassette is available in 7 sizes, to suit a vast range of applications, with airflow rates ranging from 600 - 1,400cfm. The indoor fan motor operation offers a low noise level, for situations where low noise level is the most important selection criterion.
- The ceiling panel (Air inlet grille) blends in nicely with all types of interior
- Four directions cool air supply with swing flaps that automatically adjust, the airflow to all areas of the room for maximum comfort.
- The slimline model is light and easy to install. the small frame is perfectly suited to conventional ceiling tiles and is easy to install anywhere.
- Auto restart function
- Environmentally friendly and energy-saving
- Reduced GWP by using R32 refrigerant (Decreased refrigerant volume)
- High Capacity & Energy efficiency with EGAT #5, TIS 2134-2553 and TIS 1529-2561
- Motor and Fan, Optimized centrifugal fan design with high efficiency. Quiet running with anti-vibration pads of motor
- Housing Construction is made from galvanized steel, with the assembly easily removable from the basic unit.
- Bluefin coil with Epoxy and Hydrophilic coating
- Easy to use Wireless/ Wired remote control (Option)
- Outdoor operating temperature usable range 21-43 °C
- Standard built-in drain pump With 661mm. A pump head and slim body make the installation free from the limitation of story height.
- Fresh Air intake port, for high-quality air supply requirement, creates more comfort and a healthy environment.
- PM 2.5 filter / Ionizer (option)
- WIFI control module with Application "Carrier Smart WIFI" (option)
- "Protection circuit with Phase sequence (Option) *For A/C model 3Phase 380-400V ±10% "
- 1-year other parts warranty
- 5 years compressor warranty (40VLJ) / 1-year compressor warranty (40VLY)
- Auto restart function
- Environmentally friendly and energy-saving
- Reduced GWP by using R32 refrigerant (Decreased refrigerant volume)
- High Capacity & Energy efficiency with EGAT #5, TIS 2134-2553 and TIS 1529-2561
- Motor and Fan, Optimized centrifugal fan design with high efficiency. Quiet running with anti-vibration pads of motor
- Housing Construction is made from galvanized steel, with the assembly easily removable from the basic unit.
- Bluefin coil with Epoxy and Hydrophilic coating
- Easy to use Wireless/ Wired remote control (Option)
- Outdoor operating temperature usable range 21-43 °C
- Standard built-in drain pump With 661mm. A pump head and slim body make the installation free from the limitation of story height.
- Fresh Air intake port, for high-quality air supply requirement, creates more comfort and a healthy environment.
- PM 2.5 filter / Ionizer (option)
- WIFI control module with Application "Carrier Smart WIFI" (option)
- "Protection circuit with Phase sequence (Option) *For A/C model 3Phase 380-400V ±10% "
- 1-year other parts warranty
- 5 years compressor warranty (40VLJ) / 1-year compressor warranty (40VLY)