Skip to main content
English EN | Tiếng Việt TH  Contact Us      Find a Dealer

Fixed-Speed 1-Way Cassette Fan Coil
40VQJ

Cooling capacity: 13,307-40,262 BTU/H

  • New 1-Way Cassette type (Fix speed product) with all new-designed, Fan coil unit wide line-up 13,307 - 40,262 BTU/H. The perfect choice for hotels, hospitals, and reception with the new generation of Carrier Light Commercial A/C “1-Way Cassette type” uses the refrigerant R32 with low global warming potential.
  • Through our commitment to world-class efficiency, versatile scalability, and leading quality. Carrier's Air Conditioning advances leading-edge technologies to find the most forward-thinking solutions possible for your world.
  • Able to reduce the refrigerant volume and achieve a high Seasonal Energy Efficiency Ratio (SEER). Due to its compact-size, the unit can even be installed in small shops. In addition, the unit is equipped with various standard features, such as an AUTO restart function for blackouts, to ensure stable operation.
  • Auto restart function
  • "Protection circuit with Phase sequence (Option) *For A/C model 3Phase 380-400V ±10% "
  • Environmentally friendly and energy-saving
  • Reduced GWP by using R32 refrigerant (Decreased refrigerant volume)
  • High Capacity & Energy efficiency with EGAT #5, TIS 2134-2553 and TIS 1529-2561
  • Motor and Fan, Optimized centrifugal fan design with high efficiency. Quiet running with anti-vibration pads of motor
  • Housing Construction is made from galvanized steel, with the assembly easily removable from the basic unit.
  • Bluefin coil with Epoxy and Hydrophilic coating
  • Easy to use Wireless/ Wired remote control (Option)
  • Outdoor operating temperature usable range 21-43 °C
  • Standard built-in drain pump With 661mm. A pump head and slim body make the installation free from the limitation of story height.
  • Fresh Air intake port, for high-quality air supply requirement, creates more comfort and a healthy environment.
  • PM 2.5 filter / Ionizer (option)
  • WIFI control module with Application "Carrier Smart WIFI" (option)
  • 5 years compressor warranty
  • 1-year other parts warranty
  • Auto restart function
  • "Protection circuit with Phase sequence (Option) *For A/C model 3Phase 380-400V ±10% "
  • Environmentally friendly and energy-saving
  • Reduced GWP by using R32 refrigerant (Decreased refrigerant volume)
  • High Capacity & Energy efficiency with EGAT #5, TIS 2134-2553 and TIS 1529-2561
  • Motor and Fan, Optimized centrifugal fan design with high efficiency. Quiet running with anti-vibration pads of motor
  • Housing Construction is made from galvanized steel, with the assembly easily removable from the basic unit.
  • Bluefin coil with Epoxy and Hydrophilic coating
  • Easy to use Wireless/ Wired remote control (Option)
  • Outdoor operating temperature usable range 21-43 °C
  • Standard built-in drain pump With 661mm. A pump head and slim body make the installation free from the limitation of story height.
  • Fresh Air intake port, for high-quality air supply requirement, creates more comfort and a healthy environment.
  • PM 2.5 filter / Ionizer (option)
  • WIFI control module with Application "Carrier Smart WIFI" (option)
  • 5 years compressor warranty
  • 1-year other parts warranty