Air-Cooled Condensing Unit
38AF Series, Fix Speed, R407C, Semi-hermetic Reciprocating Compressor
Cooling capacity: 200,000-615,000 BTU/H
- These dependable outdoor sections match Carrier's indoor air handlers and direct expansion coils for a wide selection of commercial cooling solutions.
- Models 38AF are designed and built to last. The copper tube-aluminum fin outdoor coil construction provides years of trouble-free operation. (Where conditions require them, copper fin coils are also available.) As option Cabinets are constructed of prepainted galvanized steel, delivering unparalleled protection from surface rust. Inside and outside surfaces are protected to ensure long life, good looks, and corrosion resistance. Solid-state safety controls are used for enhanced system reliability.
- R-407C is an environmentally friendly HFC refrigerant with ozone depletion
- Model 38AF020-040, Dual compressor & dual refrigerant circuit, All units shall have 2 refrigeration circuits with a minimum of 2 manifolded compressors for staging control.
- Model 38AF050-060, Dual compressor & dual refrigerant circuit, All units shall have 2 refrigeration circuits with a minimum of 2 manifolded compressors on each circuit for staging control.
- Semi-hermetic Reciprocating Compressor - high efficiency, high reliability, and long service life.
- High & Low Pressure Switches, Oil pressure switch - ensures compressor protection.
- Standard condenser coil made of Copper tube and Aluminum fin provide efficient heat transfer and easy cleaning
- Factory leak and pressure tested for coil at 540 psig.
- Condenser coil - Safety AL fin's guard protection
- Condenser fan motor(s) - built-in thermal overload protection.
- Corrosive protection for Condenser coils
- Built-in Electronics Control module devices with Timer delay relay, LED alarm displays for low and high pressure and oil pressure alarm, Unloader step function, Oil recovery loop (Unload valve operation), Compressor operation signal, and LED indicator Unloader signal LED indicator
- Part-Winding Starter (Soft starter) and energy-saving with Part load condition
- Outdoor operating temperature usable range 21-43 °C
- 1-year compressor and other parts warranty
- Shut off Service Valve - serviceable units on both sides
- Direct Driven Condenser Fan - ensures quiet, dependable operation.
- R-407C is an environmentally friendly HFC refrigerant with ozone depletion
- Model 38AF020-040, Dual compressor & dual refrigerant circuit, All units shall have 2 refrigeration circuits with a minimum of 2 manifolded compressors for staging control.
- Model 38AF050-060, Dual compressor & dual refrigerant circuit, All units shall have 2 refrigeration circuits with a minimum of 2 manifolded compressors on each circuit for staging control.
- Semi-hermetic Reciprocating Compressor - high efficiency, high reliability, and long service life.
- High & Low Pressure Switches, Oil pressure switch - ensures compressor protection.
- Standard condenser coil made of Copper tube and Aluminum fin provide efficient heat transfer and easy cleaning
- Factory leak and pressure tested for coil at 540 psig.
- Condenser coil - Safety AL fin's guard protection
- Condenser fan motor(s) - built-in thermal overload protection.
- Corrosive protection for Condenser coils
- Built-in Electronics Control module devices with Timer delay relay, LED alarm displays for low and high pressure and oil pressure alarm, Unloader step function, Oil recovery loop (Unload valve operation), Compressor operation signal, and LED indicator Unloader signal LED indicator
- Part-Winding Starter (Soft starter) and energy-saving with Part load condition
- Outdoor operating temperature usable range 21-43 °C
- 1-year compressor and other parts warranty
- Shut off Service Valve - serviceable units on both sides
- Direct Driven Condenser Fan - ensures quiet, dependable operation.