Air-Cooled Condensing Unit
38LF Series, Fix Speed, R407C, Scroll Compressor
Cooling capacity: 78,000-150,000BTU/H
- The Practical and Versatile 38LF Air Cooled Condensing Units
- Carrier introduces yet another innovative range of air conditioners the 38LHU condensing units. A versatile, energy-efficient series that adds a new dimension to air conditioning. Elegantly designed and offering cool, quiet comfort, it is ideal for your office or factory. Choose from 4 sizes of cooling capacity, there’s one for every area requirement.
- R-407C is an environmentally friendly HFC refrigerant with ozone depletion
- Fully Hermetic Scroll Compressor - high efficiency and high reliability.
- High & Low Pressure Switches - ensures compressor protection.
- Standard condenser coil made of Copper tube and Aluminum fin provide efficient heat transfer and easy cleaning
- Factory leak and pressure tested for coil at 540 psig.
- Condenser coil - Safety AL fin's guard protection
- Condenser fan motor(s) - built-in thermal overload protection.
- Corrosive protection for Condenser coils
- Electrical protection devices with Phase sequence protection, Under/Over voltage protection, and external overload protection (option)
- Outdoor operating temperature usable range 21-43 °C
- 1-year compressor and other parts warranty
- Flexible Air Discharge Configuration - vertically (STD.) or horizontally.
- Direct Driven Condenser Fan - ensures quiet, dependable operation.
- Shut off Service Valve - serviceable units on both sides
- R-407C is an environmentally friendly HFC refrigerant with ozone depletion
- Fully Hermetic Scroll Compressor - high efficiency and high reliability.
- High & Low Pressure Switches - ensures compressor protection.
- Standard condenser coil made of Copper tube and Aluminum fin provide efficient heat transfer and easy cleaning
- Factory leak and pressure tested for coil at 540 psig.
- Condenser coil - Safety AL fin's guard protection
- Condenser fan motor(s) - built-in thermal overload protection.
- Corrosive protection for Condenser coils
- Electrical protection devices with Phase sequence protection, Under/Over voltage protection, and external overload protection (option)
- Outdoor operating temperature usable range 21-43 °C
- 1-year compressor and other parts warranty
- Flexible Air Discharge Configuration - vertically (STD.) or horizontally.
- Direct Driven Condenser Fan - ensures quiet, dependable operation.
- Shut off Service Valve - serviceable units on both sides