Skip to main content
English EN | Tiếng Việt TH  Contact Us      Find a Dealer

Fixed-Speed Ducted Fan Coil
40LAU

Cooling capacity: 48,000 - 200,00 BTU/H

  • The Carrier 40LAU Horizontal Type Direct Expansion Fan Coil Units come in 6 sizes covering airflow rate range between (1,600 to 6,000) CFM. These units have been engineered for domestic and commercial applications. 40LAU Fan Coil Units produce nominal capacities ranging from (48,000 to 200,000) BTU/H.
  • These units are ideal for applications with large common areas such as restaurants, airports, sports arenas, stadiums, private boxes, gymnasiums, exercise areas, locker rooms, atriums and foyers, auditoriums, and shopping malls to name a few.
  • Environmentally friendly with R-410A and energy-saving
  • Give you design and equipment location flexibility  
  • High Capacity & Energy efficiency with TIS 2134-2553 and TIS 1529-2561 (Only 48,000-60,000BTU/H. model)
  • Motor and Fan, Optimized designed Double Inlet Centrifugal Forward Curve Blade design high efficiency, direct drive. Quiet running with anti-vibration pads of motor
  • Housing Construction is made from galvanized steel, with the assembly easily removable from the basic unit.
  • Easy to use Wireless/ Wired remote control with Thermostat controller (Option)
  • Fresh Air intake port, for high-quality air supply requirement, creates more comfort and a healthy environment.
  • UVC Lamp, Ionizer (option)
  • WIFI control module with Application "Carrier Smart WIFI" (option)
  • Oil Separator tank / Accumulator tank (option)
  • "Protection circuit with Phase sequence (Option) *For A/C model 3Phase 380-400V ±10% "
  • Supply Plenum type (option)
  • 1-year compressor warranty
  • 1-year other parts warranty
  • Environmentally friendly with R-410A and energy-saving
  • Give you design and equipment location flexibility  
  • High Capacity & Energy efficiency with TIS 2134-2553 and TIS 1529-2561 (Only 48,000-60,000BTU/H. model)
  • Motor and Fan, Optimized designed Double Inlet Centrifugal Forward Curve Blade design high efficiency, direct drive. Quiet running with anti-vibration pads of motor
  • Housing Construction is made from galvanized steel, with the assembly easily removable from the basic unit.
  • Easy to use Wireless/ Wired remote control with Thermostat controller (Option)
  • Fresh Air intake port, for high-quality air supply requirement, creates more comfort and a healthy environment.
  • UVC Lamp, Ionizer (option)
  • WIFI control module with Application "Carrier Smart WIFI" (option)
  • Oil Separator tank / Accumulator tank (option)
  • "Protection circuit with Phase sequence (Option) *For A/C model 3Phase 380-400V ±10% "
  • Supply Plenum type (option)
  • 1-year compressor warranty
  • 1-year other parts warranty