Fixed-Speed Ducted Fan Coil
42CLY
Cooling capacity: 12,283-40,262 BTU/H
- The Carrier 42CLY horizontal furred-in Fan Coils are quiet, compact, and flexible. Nominal air quantity ranges from 400 cfm to 1,400 cfm. These units are engineered for industrial and medium static pressure
- If Fan coil units are the answer to your job requirements, you can’t afford to pass Carrier’s versatile and extensive range of fan coil units Units are ideal for installations in hospitals, hotels, apartments, and other multi‐room buildings providing unsurpassed year-round comfort with high cooling performance.
- Environmentally friendly and energy-saving
- Reduced GWP by using R32 refrigerant (Decreased refrigerant volume)
- High Capacity & Energy efficiency with TIS 2134-2553 and TIS 1529-2561
- Motor and Fan, Optimized designed Double Inlet Centrifugal Forward Curve Blade design high efficiency. Quiet running with anti-vibration pads of motor
- Housing Construction is made from galvanized steel, with the assembly easily removable from the basic unit.
- Bluefin coil with Epoxy and Hydrophilic coating
- Easy to use Wireless/ Wired remote control with Thermostat controller (Option)
- Fresh Air intake port, for high-quality air supply requirement, creates more comfort and a healthy environment.
- UVC Lamp, Ionizer (option)
- WIFI control module with Application "Carrier Smart WIFI" (option)
- Outdoor operating temperature usable range 21-43 °C
- "Protection circuit with Phase sequence (Option) *For A/C model 3Phase 380-400V ±10% "
- Return plenum type / Cabinet type (option)
- 1-year compressor warranty
- 1-year other parts warranty
- Environmentally friendly and energy-saving
- Reduced GWP by using R32 refrigerant (Decreased refrigerant volume)
- High Capacity & Energy efficiency with TIS 2134-2553 and TIS 1529-2561
- Motor and Fan, Optimized designed Double Inlet Centrifugal Forward Curve Blade design high efficiency. Quiet running with anti-vibration pads of motor
- Housing Construction is made from galvanized steel, with the assembly easily removable from the basic unit.
- Bluefin coil with Epoxy and Hydrophilic coating
- Easy to use Wireless/ Wired remote control with Thermostat controller (Option)
- Fresh Air intake port, for high-quality air supply requirement, creates more comfort and a healthy environment.
- UVC Lamp, Ionizer (option)
- WIFI control module with Application "Carrier Smart WIFI" (option)
- Outdoor operating temperature usable range 21-43 °C
- "Protection circuit with Phase sequence (Option) *For A/C model 3Phase 380-400V ±10% "
- Return plenum type / Cabinet type (option)
- 1-year compressor warranty
- 1-year other parts warranty