Fixed-Speed Floor Standing Fan Coil
40QBJ
Cooling capacity: 19,107-60,000 BTU/H
- "The latest innovation from the world leader in air conditioning, Carrier, introduces the all-new floor standing air conditioner for direct expansion systems. The floor-standing air conditioner, millennium design, inside and out, will provide you with cool comfort via a variety of control functions."
- Through our commitment to world-class efficiency, versatile scalability, and leading quality. Carrier's Air Conditioning advances leading-edge technologies to find the most forward-thinking solutions possible for your world.
- Environmentally friendly and energy-saving
- Reduced GWP by using R32 refrigerant (Decreased refrigerant volume)
- High Capacity & Energy efficiency with EGAT #5, TIS 2134-2553 and TIS 1529-2561
- Motor and Fan, Optimized designed Double Inlet Centrifugal Forward Curve Blade design high efficiency. Quiet running with anti-vibration pads of motor
- Housing Construction is made from galvanized steel, with the assembly easily removable from the basic unit.
- Bluefin coil with Epoxy and Hydrophilic coating
- Easy to use Wired remote control
- Auto restart function
- Comfort for Swing control and automatic vertical louver operation
- Fresh Air intake port, for high-quality air supply requirement, creates more comfort and a healthy environment.
- UVC lamp / Ionizer (option)
- WIFI control module with Application "Carrier Smart WIFI" (option)
- Outdoor operating temperature usable range 21-43 °C
- "Protection circuit with Phase sequence (Option) *For A/C model 3Phase 380-400V ±10% "
- 5 years compressor warranty (40QBJ) / 1-year compressor warranty (40QBY)
- 1-year other parts warranty
- Environmentally friendly and energy-saving
- Reduced GWP by using R32 refrigerant (Decreased refrigerant volume)
- High Capacity & Energy efficiency with EGAT #5, TIS 2134-2553 and TIS 1529-2561
- Motor and Fan, Optimized designed Double Inlet Centrifugal Forward Curve Blade design high efficiency. Quiet running with anti-vibration pads of motor
- Housing Construction is made from galvanized steel, with the assembly easily removable from the basic unit.
- Bluefin coil with Epoxy and Hydrophilic coating
- Easy to use Wired remote control
- Auto restart function
- Comfort for Swing control and automatic vertical louver operation
- Fresh Air intake port, for high-quality air supply requirement, creates more comfort and a healthy environment.
- UVC lamp / Ionizer (option)
- WIFI control module with Application "Carrier Smart WIFI" (option)
- Outdoor operating temperature usable range 21-43 °C
- "Protection circuit with Phase sequence (Option) *For A/C model 3Phase 380-400V ±10% "
- 5 years compressor warranty (40QBJ) / 1-year compressor warranty (40QBY)
- 1-year other parts warranty