Fixed-Speed Under Ceiling Fan Coil
42TGF-CP
Cooling capacity: 13,300-60,000 BTU/H
- All-new chassis and a new rounded design, this new model has been developed in response to customers’ needs for ceiling units that better match their room interiors. Operation is always whisper-quiet. The airflow angle is automatically set to the most suitable setting according to your cooling needs, and an automatic swing mode enables airflow to reach all areas of the room to create a comfortable ambiance.
- Through our commitment to world-class efficiency, versatile scalability, and leading quality. Carrier's Air Conditioning advances leading-edge technologies to find the most forward-thinking solutions possible for your world.
- Able to reduce the refrigerant volume and achieve a high Seasonal Energy Efficiency Ratio (SEER). Due to its compact-size, the unit can even be installed in small shops. In addition, the unit is equipped with various standard features, such as an AUTO restart function for blackouts, to ensure stable operation.
- " Protection circuit on board with Phase sequence Can detect phase sequence from the timing phase of AC power supply input. A/C will not operate and LED will Error displays. Then A/C will return to normally operate again. *For A/C model 3Phase 380-400V ±10% "
- Auto restart function
- Environmentally friendly and energy-saving
- Reduced GWP by using R32 refrigerant (Decreased refrigerant volume)
- High Capacity & Energy efficiency with EGAT #5, TIS 2134-2553 and TIS 1529-2561
- The latest technology, high reliability & safety enhancement
- Air volume has increased and noise level also has decreased compared with the previous model.
- Self-clean operation with Magic coil continuing high performance for energy-saving
- High efficient DC Fan motor, to optimize DC Fan motor for fan & heat exchanger.
- Fresh Air intake port, for high-quality air supply requirement, creates more comfort and a healthy environment.
- Self-cleaning function enables the airflow to remain constant, refresh, and reduces the frequency of service visits.
- Outdoor operating temperature usable range 21-43 °C
- The Drain pump kit makes draining easier. Anti-bacterial glass built into Drain Pump Kit helps reduce mould formation. (option)
- IAQ-PM 2.5 filter / Ionizer (option)
- WIFI control module with Application "Carrier Smart WIFI" (option)
- 5 years compressor warranty
- 1-year other parts warranty
- Smaller size and lighter weight
- Easy installation and installer-friendly
- " Protection circuit on board with Phase sequence Can detect phase sequence from the timing phase of AC power supply input. A/C will not operate and LED will Error displays. Then A/C will return to normally operate again. *For A/C model 3Phase 380-400V ±10% "
- Auto restart function
- Environmentally friendly and energy-saving
- Reduced GWP by using R32 refrigerant (Decreased refrigerant volume)
- High Capacity & Energy efficiency with EGAT #5, TIS 2134-2553 and TIS 1529-2561
- The latest technology, high reliability & safety enhancement
- Air volume has increased and noise level also has decreased compared with the previous model.
- Self-clean operation with Magic coil continuing high performance for energy-saving
- High efficient DC Fan motor, to optimize DC Fan motor for fan & heat exchanger.
- Fresh Air intake port, for high-quality air supply requirement, creates more comfort and a healthy environment.
- Self-cleaning function enables the airflow to remain constant, refresh, and reduces the frequency of service visits.
- Outdoor operating temperature usable range 21-43 °C
- The Drain pump kit makes draining easier. Anti-bacterial glass built into Drain Pump Kit helps reduce mould formation. (option)
- IAQ-PM 2.5 filter / Ionizer (option)
- WIFI control module with Application "Carrier Smart WIFI" (option)
- 5 years compressor warranty
- 1-year other parts warranty
- Smaller size and lighter weight
- Easy installation and installer-friendly