XPOWER Inverter Under Ceiling Fan Coil
42TGV-CP
Cooling capacity: 13,300-60,700 BTU/H
- All-new chassis and a new rounded design, this new model has been developed in response to customers’ needs for ceiling units that better match their room interiors. Operation is always whisper-quiet. The airflow angle is automatically set to the most suitable setting according to your cooling needs, and an automatic swing mode enables airflow to reach all areas of the room to create a comfortable ambiance.
- XPower is an energy-saving air conditioner for light commercial use that was designed to meet our customers’s needs.
- XPower is able to reduce the refrigerant volume and achieve a high Seasonal Energy Efficiency Ratio (SEER). Due to its compact-size, the unit can even be installed in small shops. In addition, the unit is equipped with various standard features, such as an AUTO restart function for blackouts, to ensure stable operation.
- XPower is a new type of air conditioner which, thanks to the above advantages can be used.
- Gives you high cooling performance with low power consumption. XPower is equipped with an inverter and achieves a high part-load EER/SEER value.
- Environmentally friendly and energy-saving
- Reduced GWP by using R32 refrigerant (Decreased refrigerant volume)
- High Capacity & Energy efficiency with EGAT #5 +3star, TIS 2134-2553 and TIS 1529-2561
- The latest technology, high reliability & safety enhancement
- Stable operation under an unstable power supply
- Protection circuit on board
- Sealed inverter box, fully sealed up to avoid malfunction due to sand, dust, and small animals.
- Auto restart function
- Products are a combination of twin rotary compressors and all inverter-driven controls remain unchanged with the new R32 refrigerant, contributing to guaranteed accuracy and expertise of flawless quality.
- Air volume has increased and noise level also has decreased compared with the previous model.
- Self-clean operation with Magic coil continuing high performance for energy-saving
- High efficient DC Fan motor, to optimize DC Fan motor for fan & heat exchanger.
- Fresh Air intake port, for high-quality air supply requirement, creates more comfort and a healthy environment.
- Self-cleaning function enables the airflow to remain constant, refresh, and reduces the frequency of service visits.
- Outdoor operating temperature usable range 21-46 °C
- The Drain pump kit makes draining easier. Anti-bacterial glass built into Drain Pump Kit helps reduce mould formation. (option)
- IAQ-PM 2.5 filter / Ionizer (option)
- WIFI control module with Application "Carrier Smart WIFI" (option)
- 7 years compressor warranty
- 2 years other parts warranty
- Compact-size air conditioner
- Smaller size and lighter weight
- Easy installation and installer-friendly
- Environmentally friendly and energy-saving
- Reduced GWP by using R32 refrigerant (Decreased refrigerant volume)
- High Capacity & Energy efficiency with EGAT #5 +3star, TIS 2134-2553 and TIS 1529-2561
- The latest technology, high reliability & safety enhancement
- Stable operation under an unstable power supply
- Protection circuit on board
- Sealed inverter box, fully sealed up to avoid malfunction due to sand, dust, and small animals.
- Auto restart function
- Products are a combination of twin rotary compressors and all inverter-driven controls remain unchanged with the new R32 refrigerant, contributing to guaranteed accuracy and expertise of flawless quality.
- Air volume has increased and noise level also has decreased compared with the previous model.
- Self-clean operation with Magic coil continuing high performance for energy-saving
- High efficient DC Fan motor, to optimize DC Fan motor for fan & heat exchanger.
- Fresh Air intake port, for high-quality air supply requirement, creates more comfort and a healthy environment.
- Self-cleaning function enables the airflow to remain constant, refresh, and reduces the frequency of service visits.
- Outdoor operating temperature usable range 21-46 °C
- The Drain pump kit makes draining easier. Anti-bacterial glass built into Drain Pump Kit helps reduce mould formation. (option)
- IAQ-PM 2.5 filter / Ionizer (option)
- WIFI control module with Application "Carrier Smart WIFI" (option)
- 7 years compressor warranty
- 2 years other parts warranty
- Compact-size air conditioner
- Smaller size and lighter weight
- Easy installation and installer-friendly