High Wall Ion Strike Inverter Air Conditioner
42TVBA
Cooling capacity : 9,200 - 20,400 BTU/H
- With R32 Refrigerant
- Energy saving No. 5 "Energy 1 stars"
- 10 years compressor warranty
- 5 years spare part warranty
- PM 2.5 filter
- Self cleaning
- Aqua rasin coating the evaporator coil reduces the accumulation of dirt, dust and bacteria
- Energy saving No. 5 "Energy 1 stars"
- 10 years compressor warranty
- 5 years spare part warranty
- Auto restart even if the lights go out
- Use copper coil material durable, easy to maintain
- Protect the circuit board, filter the power supply and protect the circuit board when there are shortages and overloads.
- Send strong winds up high Avoid direct wind exposure.
- Delivers cool air that is gentle on the skin Reduce direct wind exposure
- Deliver cool air throughout the area with 4-way auto louvers
- Delivers wind up to 15 meters away with quiet operation
- Big airflow, quiet operation
- PM 2.5 filter
- Self cleaning
- Aqua rasin coating the evaporator coil reduces the accumulation of dirt, dust and bacteria
- Energy saving No. 5 "Energy 1 stars"
- 10 years compressor warranty
- 5 years spare part warranty
- Auto restart even if the lights go out
- Use copper coil material durable, easy to maintain
- Protect the circuit board, filter the power supply and protect the circuit board when there are shortages and overloads.
- Send strong winds up high Avoid direct wind exposure.
- Delivers cool air that is gentle on the skin Reduce direct wind exposure
- Deliver cool air throughout the area with 4-way auto louvers
- Delivers wind up to 15 meters away with quiet operation
- Big airflow, quiet operation