Skip to main content
English EN | Tiếng Việt TH  Contact Us      Find a Dealer

High Wall Copper 7 Fixed Speed Air Conditioners
42TSAA

Cooling capacity : 9,200 - 25,250 BTU/H

  • With R32 Refrigerant
  • Energy saving No. 5
  • 7 years compressor warranty
  • 3 years spare part warranty
  • PM 2.5 filter
  • Self cleaning
  • Aqua rasin coating the evaporator coil reduces the accumulation of dirt, dust and bacteria
  • Energy saving No. 5
  • 7 years compressor warranty
  • 3 years spare part warranty
  • Auto restart even if the lights go out
  • Use copper coil material durable, easy to maintain
  • Protect the circuit board, filter the power supply and protect the circuit board when there are shortages and overloads.
  • Big airflow, quiet operation
  • PM 2.5 filter
  • Self cleaning
  • Aqua rasin coating the evaporator coil reduces the accumulation of dirt, dust and bacteria
  • Energy saving No. 5
  • 7 years compressor warranty
  • 3 years spare part warranty
  • Auto restart even if the lights go out
  • Use copper coil material durable, easy to maintain
  • Protect the circuit board, filter the power supply and protect the circuit board when there are shortages and overloads.
  • Big airflow, quiet operation