Inverter 4-Way Cassette Fan Coil
RAV-GE-UP
Cooling Capacity: 13,300-60,700 BTU/H
Various energy-saving technologies are implemented on the “4-Way Cassette” to improve the efficiency of Inverter Air conditioners for offices, showrooms, restaurants, and other light commercial and household applications
- XPower is an energy-saving air conditioner for light commercial use that was designed to meet our customers’s needs.
- XPower is able to reduce the refrigerant volume and achieve a high Seasonal Energy Efficiency Ratio (SEER). Due to its compact-size, the unit can even be installed in small shops. In addition, the unit is equipped with various standard features, such as an AUTO restart function for blackouts, to ensure stable operation.
- XPower is a new type of air conditioner which, thanks to the above advantages can be used.
- Gives you high cooling performance with low power consumption. XPower is equipped with an inverter and achieves a high part-load EER/SEER value.
- The latest technology, high reliability & safety enhancement.
- Stable operation under an unstable power supply.
- Protection circuit on board.
- Auto restart function.
- Environmentally friendly and Energy-saving.
- Reduced GWP by using R32 refrigerant (Decreased refrigerant volume)
- High Capacity & Energy efficiency with EGAT #5 +3star, TIS 2134-2553 and TIS 1529-2561.
- Sealed inverter box, fully sealed up to avoid malfunction due to sand, dust, and small animals.
- Products are a combination of twin rotary compressors and all inverter-driven controls remain unchanged with the new R32 refrigerant, contributing to guaranteed accuracy and expertise of flawless quality.
- Air volume has increased and noise level also has decreased compared with the previous model.
- Self-clean operation with Magic coil continuing high performance for energy-saving.
- High efficient DC Fan motor, to optimize DC Fan motor for fan & heat exchanger.
- 5-step indoor unit airflow (4‑Way cassette type)
- Fresh Air intake port, for high-quality air supply requirement, creates more comfort and a healthy environment.
- Self-cleaning function enables the airflow to remain constant, refresh, and reduces the frequency of service visits.
- Outdoor operating temperature usable range 21-46 °C.
- PM 2.5 filter / Ionizer (option)
- WIFI control module with Application "Carrier Smart WIFI" (option)
- 7 years compressor warranty.
- 2 years other parts warranty.
- The slim chassis make the installation free from the limitation of starry height and offers a wide range of installation opportunities to customer.
- Compact-size air conditioner.
- Smaller size and lighter weight.
- Easy installation and installer-friendly.
- Standard built-in drain pump with 660 mm. pump head.
- The latest technology, high reliability & safety enhancement.
- Stable operation under an unstable power supply.
- Protection circuit on board.
- Auto restart function.
- Environmentally friendly and Energy-saving.
- Reduced GWP by using R32 refrigerant (Decreased refrigerant volume)
- High Capacity & Energy efficiency with EGAT #5 +3star, TIS 2134-2553 and TIS 1529-2561.
- Sealed inverter box, fully sealed up to avoid malfunction due to sand, dust, and small animals.
- Products are a combination of twin rotary compressors and all inverter-driven controls remain unchanged with the new R32 refrigerant, contributing to guaranteed accuracy and expertise of flawless quality.
- Air volume has increased and noise level also has decreased compared with the previous model.
- Self-clean operation with Magic coil continuing high performance for energy-saving.
- High efficient DC Fan motor, to optimize DC Fan motor for fan & heat exchanger.
- 5-step indoor unit airflow (4‑Way cassette type)
- Fresh Air intake port, for high-quality air supply requirement, creates more comfort and a healthy environment.
- Self-cleaning function enables the airflow to remain constant, refresh, and reduces the frequency of service visits.
- Outdoor operating temperature usable range 21-46 °C.
- PM 2.5 filter / Ionizer (option)
- WIFI control module with Application "Carrier Smart WIFI" (option)
- 7 years compressor warranty.
- 2 years other parts warranty.
- The slim chassis make the installation free from the limitation of starry height and offers a wide range of installation opportunities to customer.
- Compact-size air conditioner.
- Smaller size and lighter weight.
- Easy installation and installer-friendly.
- Standard built-in drain pump with 660 mm. pump head.