42HD
Fan Coil
High Static Pressure
Airflow: 1,110~4,680 m³/h
- Compact size and height is only 440 mm
- Single plate
- 12.7 mm Aq static pressure
- 1-4 rows cooling coil
Features
- 3-speed fan motors
- Factory-supplied cleanable filter
- Zinc-coated drip pan under the coil have a drain connection for hose attachment to remove condensate
- Zinc-coated steel cabinet
Features
- 3-speed fan motors
- Factory-supplied cleanable filter
- Zinc-coated drip pan under the coil have a drain connection for hose attachment to remove condensate
- Zinc-coated steel cabinet