Skip to main content

30KAS

Air-Cooled Screw Chiller
With R134a Refrigerant

Cooling capacity: 140.6~703.2 kW

  • Environmentally responsible
  • Advanced design
  • Convenient installation
  • Step capacity control

Performance Features

  • Hermetic compressor motor
  • Shell and tube cooler
  • Easy installation
  • Simple to service
  • Variety of voltages including 220V, 380V,440V and 460V

Reliability Features

  • High/low pressure switch
  • Chilled water low temp switch
  • Thermal overload

Options

  • Reverse the heat exchanger water inlet and outlet
  • Modbus interface to integrate with Building Management System (BMS)
  • Performance test in certified test lab
  • Slide valve capacity control
  • Cooled water pump

Performance Features

  • Hermetic compressor motor
  • Shell and tube cooler
  • Easy installation
  • Simple to service
  • Variety of voltages including 220V, 380V,440V and 460V

Reliability Features

  • High/low pressure switch
  • Chilled water low temp switch
  • Thermal overload

Options

  • Reverse the heat exchanger water inlet and outlet
  • Modbus interface to integrate with Building Management System (BMS)
  • Performance test in certified test lab
  • Slide valve capacity control
  • Cooled water pump