30KWS
Water-Cooled Screw Chiller
With R134a Refrigerant
Cooling capacity: 140.6~1,758 kW
- Meets CNS energy standard
- Environmentally responsible
- Advanced design
- Convenient installation
- Friendly human-machine interface
- Step capacity control
Performance Features
- Semi-hermetic compressor motor
- Easy installation
- Simple to service
- Variety of voltages including 220V, 380V,440V and 460V
Reliability Features
- High/low pressure switch
- Chilled water low temperature switch
- Fusible plug
- Thermal overload
- Phase reversal relay
- Oil level switch
Installation Features
- Easy to install
- On-site assembly
Options
- Heat pump or heat recovery
- Reverse the heat exchanger water inlet and outlet
- Electronic expansion valve ensures high control precision
- Modbus interface to integrate with Building Management System (BMS)
- On-site assembly
- Performance test in certified test lab
- Slide valve capacity control
Performance Features
- Semi-hermetic compressor motor
- Easy installation
- Simple to service
- Variety of voltages including 220V, 380V,440V and 460V
Reliability Features
- High/low pressure switch
- Chilled water low temperature switch
- Fusible plug
- Thermal overload
- Phase reversal relay
- Oil level switch
Installation Features
- Easy to install
- On-site assembly
Options
- Heat pump or heat recovery
- Reverse the heat exchanger water inlet and outlet
- Electronic expansion valve ensures high control precision
- Modbus interface to integrate with Building Management System (BMS)
- On-site assembly
- Performance test in certified test lab
- Slide valve capacity control