38QUS/42QHA
Inverter multi split unit
Heat pump
Cooling capacity: 5.2kW ~ 13.0kW
5.2kW : 2 Room
7.4kW : 2 Room
10.5kW : 3 Room
13.0kW : 4 Room
- R410A refrigerant
- CSPF energy grade 1
Features
- DC Inverter rotary compressor
- DC fan motor of indoor unit
- DC fan motor of outdoor unit
- LED display
- Follow-Me control
- Excellent anti-corrosive fin
- High density filter
- Silver ion filter
- Louver position memory function
- Fire proof electric box
- Self-diagnosis and auto-protection
Features
- DC Inverter rotary compressor
- DC fan motor of indoor unit
- DC fan motor of outdoor unit
- LED display
- Follow-Me control
- Excellent anti-corrosive fin
- High density filter
- Silver ion filter
- Louver position memory function
- Fire proof electric box
- Self-diagnosis and auto-protection