New - Vertical autonomous heat pump / Designed for indoor installation
50NC
Refrigerant : R-410A
Nominal cooling capacity : 34,3-81,5 kW
Nominal heating capacity : 34,4-83,4 kW
Air flow : 7 000-15 200 m³/h
50NC reversible heat pumps is a vertical air-to-air units
- Package and split versions
- High adaptability
- Flexibility of configuration
- Scroll compressors in tandem
- Plug-fans with EC HEE motor


Ten models are available:
- 1 circuit and 2 compressors: models 022, 028, 038 and 042.
- 2 circuits and 4 compressors: models 058, 064, 074, 086, 106 and 118.
Designed for indoor installation :
- Energy savings
- High flexibility & adaptability
- Indoor air quality
- Extensive scope
- Simplicity & connectivity
Advanced control and supervision offer
The "50FC" control consist of a control board, sensors, a Graphic terminal and a User terminal (optional).
This board also integrates two communication ports that allow connection with a centralized technical management system such as BOSS and BOSS mini. A BMS port for Modbus RTU protocol and an Ethernet port for Modbus TCP/IP protocol.
- Packaged and split version
- Free-cooling
- Fresh air
- Quality sensors
- Supervision
- Lead/Lag and back up
- Energy meter
- Air filtration
- Heating back-up
- Heat recovery coil
- Multi-zone control
- Communication
- Smoke detector
- All season’s operation
Ten models are available:
- 1 circuit and 2 compressors: models 022, 028, 038 and 042.
- 2 circuits and 4 compressors: models 058, 064, 074, 086, 106 and 118.
Designed for indoor installation :
- Energy savings
- High flexibility & adaptability
- Indoor air quality
- Extensive scope
- Simplicity & connectivity
Advanced control and supervision offer
The "50FC" control consist of a control board, sensors, a Graphic terminal and a User terminal (optional).
This board also integrates two communication ports that allow connection with a centralized technical management system such as BOSS and BOSS mini. A BMS port for Modbus RTU protocol and an Ethernet port for Modbus TCP/IP protocol.
- Packaged and split version
- Free-cooling
- Fresh air
- Quality sensors
- Supervision
- Lead/Lag and back up
- Energy meter
- Air filtration
- Heating back-up
- Heat recovery coil
- Multi-zone control
- Communication
- Smoke detector
- All season’s operation