BMS Remote Monitoring
40VCB217
- Remote monitoring version supports also third party interface: BACnet ip/Modbus ip/Modbus RTU
- Max. 1500 indoor units can be controlled
- Max. 4 groups. each group can connect 20 systems.
- Operation status setting & monitoring
- Schedule setting
- Multi-user management with different authorized levels
- Operation and error history log
- Web interface access
![carrier-XCT-logo](https://images.carriercms.com/image/upload/h_50,c_lfill,q_auto,f_auto/v1607587844/carrier/commercial-hvac-europe/logos/carrier-XCT-logo.jpg)
If Top Discharge outdoor units, additional adapter is not required. If Side Discharge outdoor units, 40VCCR17FQEE is needed.
Power consumption data & report only available if using 40VCBM17FQEE + Ammeter
If Top Discharge outdoor units, additional adapter is not required. If Side Discharge outdoor units, 40VCCR17FQEE is needed.
Power consumption data & report only available if using 40VCBM17FQEE + Ammeter
![carrier-video-variable-refrigerant-flow-systems-xct7](https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1613061393/carrier/commercial-hvac-europe/video/carrier-video-variable-refrigerant-flow-systems-xct7.png)
Carrier introduces XCT7, our latest generation of VRF systems
XCT7 VRF systems provide unmatched advantages for customers including improved reliability, enhanced system performance, high efficiency, a large operating range, easy installation and incredible flexibility.
![carrier-video-screenshot-XCT7-Last-VRF](https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1623423731/carrier/commercial-hvac-europe/video/carrier-video-screenshot-XCT7-Last-VRF.jpg)
Carrier VRF: Side Discharge Outdoor units
This brand new range include Side Discharge outdoor units perfectly suited for small or narrow spaces.
With their compact design, XCT7 Side Discharge units are easy to install and maintain. Discover all XCT7 features in our video.
#Carrier #turntotheexperts #XCT7 #VRF
With their compact design, XCT7 Side Discharge units are easy to install and maintain. Discover all XCT7 features in our video.
#Carrier #turntotheexperts #XCT7 #VRF