Group controller Touchscreen
40VCC8
Type: Centralized controller
- Individual control, group control & central control
- Max. 32 systems, max. 64 indoor units
- Schedule : daily/weekly/special day
- Flexible group management
- Energy saving : temperature limitation
- HRV control & monitoring
- Fire alarm interlocking
- Modbus RTU protocol for 3rd party BMS
- XCT7 Top Discharge system can connect directly; other Side Discharge systems require 40VCCR17FQEE
Carrier introduces XCT7, our latest generation of VRF systems
XCT7 VRF systems provide unmatched advantages for customers including improved reliability, enhanced system performance, high efficiency, a large operating range, easy installation and incredible flexibility.
Carrier VRF: Side Discharge Outdoor units
This brand new range include Side Discharge outdoor units perfectly suited for small or narrow spaces.
With their compact design, XCT7 Side Discharge units are easy to install and maintain. Discover all XCT7 features in our video.
#Carrier #turntotheexperts #XCT7 #VRF
With their compact design, XCT7 Side Discharge units are easy to install and maintain. Discover all XCT7 features in our video.
#Carrier #turntotheexperts #XCT7 #VRF