Flex ceiling floor with AC fan
40VC*F-7G
Type: Ceiling floor
Motor type: AC
Capacity: 2.8 - 7.1 kW
- Flexible installation, on the floor or under the ceiling
- Slim design- 199mm
- Multiple direction for connection pipe setting
Comfortable
- Washable filter included
- Independent control of the air flow direction
- Multi-gear air speed selection
- Streamlined design
- Easily fits in with different interior designs
Convenient
- Easy disassembly of the maintenance panel
Comfortable
- Washable filter included
- Independent control of the air flow direction
- Multi-gear air speed selection
- Streamlined design
- Easily fits in with different interior designs
Convenient
- Easy disassembly of the maintenance panel
XCT7 VRF range: indoor units for every scenario
Carrier provides a variety of quiet and aesthetic VRF indoor units. With 4 types of cassettes, 3 types of ducts, 4 types of console and high wall, and 1 type of ventilation units, you are sure to find the right indoor unit for you.