High static duct 0 - 250 Pa
40VD*H-7S
Type: Duct
Motor type: DC
Capacity: 2.2 - 28 kW
- Compact 280 mm height
- 6.35 mm coil copper pipe to ensure more precise & efficient refrigerant distribution
- Top-performing composite material fan wheel blower with light air resistance
- ESP can be changed according to requirements to minimise the noise
- Installer-friendly buckle design of electric box & pull-out fan motor design
- Built in drain-pump
Slim, light weight and compact design
- Uniform 280 mm in height
- With 600 mm pump head
- 6:35mm heat exchange tube ensures more precise refrigerant distribution and higher efficiency
- High performance composite material wind wheel, light and small air resistance
- Washable filter included
- Multi-gear air speed selection
- Ultra thin and compact design
- Adjustable static pressure
- Flexible selection according to the actual installation
- Drain pump
Slim, light weight and compact design
- Uniform 280 mm in height
- With 600 mm pump head
- 6:35mm heat exchange tube ensures more precise refrigerant distribution and higher efficiency
- High performance composite material wind wheel, light and small air resistance
- Washable filter included
- Multi-gear air speed selection
- Ultra thin and compact design
- Adjustable static pressure
- Flexible selection according to the actual installation
- Drain pump
XCT7 VRF range: indoor units for every scenario
Carrier provides a variety of quiet and aesthetic VRF indoor units. With 4 types of cassettes, 3 types of ducts, 4 types of console and high wall, and 1 type of ventilation units, you are sure to find the right indoor unit for you.